| Camera | Sensor Size<br>(H x V pixels) | Sensor<br>Type | Frame<br>Rate | Color/<br>Mono | Output<br>Type | ||
| exA640-60m | 656 x 491 | CMOS | 60 fps | Mono | GigE | ||
| exA640-60c | 656 x 490 | CMOS | 60 fps | Color | GigE | ||
| exA640-120m | 656 x 491 | CMOS | 132 fps | Mono | GigE | ||
| exA640-120c | 656 x 490 | CMOS | 132 fps | Color | GigE | ||
| exA640-180m | 656 x 491 | CMOS | 176 fps | Mono | GigE | ||
| exA640-180c | 656 x 490 | CMOS | 176 fps | Color | GigE | ||
| exA1390-19m | 1392 x 1040 | CCD | 18.7 fps | Mono | GigE | ||
| exA1390-19c | 1388 x 1038 | CCD | 18.7 fps | Color | GigE | ||
| exA1600-14m | 1624 x 1236 | CCD | 14 fps | Mono | GigE | ||
| exA1600-14c | 1624 x 1234 | CCD | 14 fps | Color | GigE | ||