Deutsch
|
Traditional Chinese
|
Simplified Chinese
|
Contact
|
Home
Share
About Basler
News
Financial Reports
Presentations
Events
Management
Annual General Meeting
Corporate Governance
Information Service
News
Information Material
Events
Pictures
Information Service
Basler at a glance
Milestones
Management
Technology and Market
What we stand for
Locations
Purchasing/Supplier
Jobs in Germany
Jobs in Asia and USA
Internships / Diploma Theses / Traineeships
How do I apply at Basler?
Working at Basler
Contact
Machine Vision
Security
Solutions
Machine Vision
About us
Products
Area Scan Cameras
Line Scan Cameras
›
runner Series
›
sprint Series
›
L100 Series
›
L300 Series
›
L400 Series
›
L800 Series
Customization
Camera Selector
Camera Comparer
Software
Accessories
RoHS Compliance
REACH
Discontinued Products
News & Events
Markets
Sales Contacts
Support / Service
Technologies
Downloads
Third Party
Products
›
Line Scan Cameras
›
L400 Series
L400 Series Members
The Basler L400 Series includes the cameras listed in the table below:
Camera
Sensor Size (pixels)
Pixel Clock
Max Line Rate
Output Type
L401k
4080
30 MHz
7.2 kHz
Camera Link
L402k
4080
30 MHz
14.1 kHz
Camera Link
L400 Camera Information
Series Members
Specifications
Dimensions
Camera Selector
Camera Comparer
Frame Rate Calculator
L400 Accessories
L400 Downloads
L400/L800 Data Sheet - pdf, 189 KB
L400 Manual
L400 Features
Sensor Data Sheet
Camera Configuration Tool Plus
Binary Protocol II Programming Sample
Compatible Frame Grabber - pdf, 41 KB
Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail
Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail
Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
Please register here
Partners' Section
Login:
Password:
ok
© 2010 Basler AG |
Imprint
|
Legal Policy