L300 Specifications
2098 Pixel Cameras

         
 Specification L301k L301kc  
 Sensor Size 3 lines x 2098 pixels 3 lines x 2098 pixels  
 Sensor Type Kodak KLI 2113
Mono Tri-linear CCD
Kodak KLI 2113
Color Tri-linear CCD
 
 Pixel Size 14.0 µm x 14.0 µm, 14.0 µm pitch 14.0 µm x 14.0 µm, 14.0 µm pitch  
 Center-to-center Spacing Between Lines 112.0 µm 112.0 µm  
 Pixel Clock 3 x 8 Bit RGB Mode Not applicable 20 MHz  
 Pixel Clock Triple 8 Bit Mode 20 MHz Not applicable  
 Pixel Clock Dual 8 Bit Mode 40 MHz 40 MHz  
 Pixel Clock Single 8 or 10 Bit Mode 60 MHz 60 MHz  
 Max Line Rate 9.20 kHz (with spatial correction off)
8.0 kHz (with spatial correction on)
9.20 kHz (with spatial correction off)
8.0 kHz (with spatial correction on)
 
 Video Output Type Camera Link
(base)*
Camera Link
(base)*
 
 Video Output Formats Single pixel 8 bits
Single pixel 10 bits
Dual pixel 8 bits
Dual pixel 10 bits
Triple pixel 8 bits
Single pixel 8 bits
Single pixel 10 bits
Dual pixel 8 bits
Dual pixel 10 bits
Triple pixel 8 bits
 
 Synchronization Via an external trigger signal or free run Via an external trigger signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC (+/- 10%)
< 1% ripple
Max. 5.1 W
12 VDC (+/- 10%)
< 1% ripple
Max. 5.1 W
 
 Lens Mount F-mount F-mount  
 Housing Size
(L x W x H in mm)
38.1 x 62 x 62 38.1 x 62 x 62  
 Weight Max. 282 g Max. 282 g  
 Conformity CE, FCC CE, FCC  
 
* The output is RS-644 when this camera is used with an optional Basler Interface Converter (BIC)

Specifications are subject to change without prior notice

4080 Pixel Cameras

         
 Specification L304k L304kc  
 Sensor Size 3 lines x 4080 pixels 3 lines x 4080 pixels  
 Sensor Type Kodak KLI 4104
Mono Tri-linear CCD
Kodak KLI 4101
Color Tri-linear CCD
 
 Pixel Size 10.0 µm x 10.0 µm, 10.0 µm pitch 10.0 µm x 10.0 µm, 10.0 µm pitch  
 Center-to-center Spacing Between Lines 90.0 µm 90.0 µm  
 Pixel Clock 30 MHz in 3 tap output modes
60 MHz in 2 tap output modes
30 MHz in 3 tap output modes
60 MHz in 2 tap output modes
 
 Max Line Rate 7.20 kHz 7.20 kHz  
 Video Output Type Camera Link
(base)*
Camera Link
(base)*
 
 Video Output Formats 3 taps (3 pixels per clock cycle) 8 bits per pixel
2 taps (2 pixels per clock cycle)
Selectable 8 or 10 bit pixel depth
3 taps (3 pixels per clock cycle) 8 bits per pixel
2 taps (2 pixels per clock cycle)
Selectable 8 or 10 bit pixel depth
 
 Synchronization Via an external trigger signal or free run Via an external trigger signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC (+/- 10%)
Max. 9.0 W @ 12 VDC
12 VDC (+/- 10%)
Max. 9.0 W @ 12 VDC
 
 Lens Mount F-mount F-mount  
 Housing Size
(L x W x H in mm)
41.3 x 71 x 71 41.3 x 71 x 71  
 Weight ~ 310 g (without lens adapter) ~ 310 g (without lens adapter)  
 Conformity CE, FCC CE, FCC  
 
* The output is RS-644 when this camera is used with an optional Basler Interface Converter (BIC)

Specifications are subject to change without prior notice

Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
Partners' Section
Login:
Password:
© 2008 Basler AG | Imprint | Legal Policy