| Specification | L101k | L103k | L104k | ||
| Sensor Size | 1024 or 2048 pixels | 1024 or 2048 pixels | 1024 or 2048 pixels | ||
| Sensor Type | Linear CCD | Linear CCD | Linear CCD | ||
| Pixel Size | 10.0 µm x 10.0 µm, 10.0 µm pitch | 10.0 µm x 10.0 µm, 10.0 µm pitch | 10.0 µm x 10.0 µm, 10.0 µm pitch | ||
| Pixel Clock | 20 MHz | 40 MHz | 62.5 MHz | ||
| Max Line Rate 1k Sensor | 18.7 kHz | 35.7 kHz | 58.5 kHz | ||
| Max Line Rate 2k Sensor | 9.5 kHz | 18.7 kHz | 29.2 kHz | ||
| Video Output Type | Camera Link (base)* | Camera Link (base)* | Camera Link (base)* | ||
| Video Output Format | Single or dual tap 8 or 10 bits (selectable) | Single or dual tap 8 or 10 bits (selectable) | Single or dual tap 8 or 10 bits (selectable) | ||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (+/- 10%) < 1% ripple Max. 6.5 W |
12 VDC (+/- 10%) < 1% ripple Max. 8.5 W |
12 VDC (+/- 10%) < 1% ripple Max. 10.0 W |
||
| Lens Mount 1k Sensor | C-mount or F-mount |
C-mount or F-mount |
C-mount or F-mount |
||
| Lens Mount 2k Sensor | C-mount or F-mount (F-mount recommended) |
C-mount or F-mount (F-mount recommended) |
C-mount or F-mount (F-mount recommended) |
||
| Housing Size (L x W x H in mm) |
37.6 x 62 x 62 | 37.6 x 62 x 62 | 37.6 x 62 x 62 | ||
| Weight | Max. 285 g | Max. 285 g | Max. 285 g | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||