| Specification | A501k/A501kc | A503k | A504k/A504kc | ||
| Sensor Size (H x V pixels) |
1280 x 1024 | 1280 x 1024 | 1280 x 1024 | ||
| Sensor Type | Micron MV13 Progressive Scan CMOS |
Micron MV13 Progressive Scan CMOS |
Micron MV13 Progressive Scan CMOS |
||
| Optical Size | 1 1/4'' | 1 1/4'' | 1 1/4'' | ||
| Pixel Size | 12.0 µm x 12.0 µm | 12.0 µm x 12.0 µm | 12.0 µm x 12.0 µm | ||
| Pixel Clock | 50 MHz | 67.6 MHz | 67.6 MHz | ||
| Max. Frame Rate (at full AOI-height) |
74 frames/s | 402 frames/s ~500 frames/s for AOI-width < 1040 pixel |
500 frames/s | ||
| Color / Mono | Color or Mono | Mono | Color or Mono | ||
| Video Output Type | Camera Link (base)* |
Camera Link (full) | Camera Link ** | ||
| Video Data Output Modes | 2 taps 8 bits each | 8 taps 8 bits each | 10 taps 8 bits each | ||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled or programmable | Edge-controlled, level-controlled or programmable | Edge-controlled, level-controlled or programmable | ||
| Power Requirements | 12 VDC (+/- 10%) < 1% ripple Max. 3.0 W |
12 VDC (+/- 10%) < 1% ripple Max. 5.4 W |
12 VDC (+/- 10%) < 1% ripple Max. 6.0 W |
||
| Lens Mount | F-Mount | F-Mount | F-Mount | ||
| Housing Size (L x W x H in mm) including connectors | 41.5 x 90 x 90 | 41.5 x 90 x 90 | 41.5 x 90 x 90 | ||
| Weight | Max. 610 g | Max. 600 g | Max. 600 g | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||