| Camera | Sensor Size (H x V pixels) |
Frame Rate | Color/Mono | Output Type | ||
| A501k | 1280 x 1024 | 74 fps | Mono | Camera Link | ||
| A501kc | 1280 x 1024 | 74 fps | Color | Camera Link | ||
| A503k | 1280 x 1024 | 402 fps | Mono | Camera Link | ||
| A504k | 1280 x 1024 | 500 fps | Mono | Camera Link* | ||
| A504kc | 1280 x 1024 | 500 fps | Color | Camera Link* | ||