| Specification | A402k/A402kc | A403k/A403kc | ||
| Sensor Size (H x V pixels) |
2352 x 1726 | 2352 x 1726 | ||
| Sensor Type | Micron MV40 Progressive Scan CMOS |
Micron MV40 Progressive Scan CMOS |
||
| Optical Size | 1 1/4'' | 1 1/4'' | ||
| Pixel Size | 7.0 µm x 7.0 µm | 7.0 µm x 7.0 µm | ||
| Max. Frame Rate (at full resolution) |
24 fps | 48 fps | ||
| Color / Mono | Color or Mono | Color or Mono | ||
| Video Output Type | Camera Link (base)* | Camera Link (medium) | ||
| Video Data Output Modes | 2 taps 8 or 10 bits | 4 taps 8 or 10 bits | ||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 V (+/- 10%) max. 8 W |
12 V (+/- 10%) max. 8.5 W |
||
| Lens Mount | F-mount | F-mount | ||
| Housing Size (L x W x H in mm including connectors) |
53.8 x 90 x 90 | 53.8 x 90 x 90 | ||
| Weight | ~ 605 g | ~ 615 g | ||
| Conformity | CE, FCC | CE, FCC | ||
| Specification | A404k/A404kc | A406k | ||
| Sensor Size (H x V pixels) |
2352 x 1726 | 2320 x 1726 | ||
| Sensor Type | Micron MV40 Progressive Scan CMOS |
Micron MV40 Progressive Scan CMOS |
||
| Optical Size | 1 1/4'' | 1 1/4'' | ||
| Pixel Size | 7.0 µm x 7.0 µm | 7.0 µm x 7.0 µm | ||
| Max. Frame Rate (at full resolution) |
48 fps (in 4 tap mode) 96 fps (in 8 tap mode) |
209 fps | ||
| Color / Mono | Color or Mono | Mono | ||
| Video Output Type | Camera Link (base)* | Camera Link (10tap) | ||
| Video Data Output Modes | 8 taps 8 bits (@ 96 fps) 4 taps 8 or 10 bits (@ 48 fps) |
10 taps 8 bits | ||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 V (+/- 10%) max. 9 W |
12 V (+/- 10%) max. 10 W |
||
| Lens Mount | F-mount | F-mount | ||
| Housing Size (L x W x H in mm including connectors) |
53.8 x 90 x 90 | 53.8 x 90 x 90 | ||
| Weight | ~ 615 g | ~ 615 g | ||
| Conformity | CE, FCC | CE, FCC | ||