| Camera | Sensor Size (H x V pixels) |
Frame Rate | Color/Mono | Output Type | ||
| A402k | 2352 x 1726 | 24 fps | Mono | Camera Link | ||
| A402kc | 2352 x 1726 | 24 fps | Color | Camera Link | ||
| A403k | 2352 x 1726 | 48 fps | Mono | Camera Link | ||
| A403kc | 2352 x 1726 | 48 fps | Color | Camera Link | ||
| A404k | 2352 x 1726 | 96 fps | Mono | Camera Link | ||
| A404kc | 2352 x 1726 | 96 fps | Color | Camera Link | ||
| A406k | 2320 x 1726 | 209 fps | Mono | Camera Link | ||