| Specification | A102k | A102kc | ||
| Sensor Size (H x V pixels) |
1392 x 1040 | Raw: 1392 x 1040 RGB:1391 x 1039 | ||
| Sensor Type | Sony ICX-285AL Progressive Scan CCD |
Sony ICX-285AQ Progressive Scan CCD |
||
| Optical Size | 2/3'' | 2/3'' | ||
| Pixel Size | 6.45 µm x 6.45 µm | 6.45 µm x 6.45 µm | ||
| Pixel Clock | 28 MHz | 28 MHz | ||
| Max. Frame Rate (at full resolution) |
14.8 fps | 14.8 fps | ||
| Color/Mono | Mono | Color | ||
| Video Output Type | Camera Link (base)* |
Camera Link (base)* |
||
| Video Output Format | Single pixel 8, 10, or 12 bits |
Single pixel 8, 10, or 12 bits 24 bit RGB |
||
| Synchronization | Via external trigger or free run | Via external trigger or free run | ||
| Exposure Control | Level-controlled or programmable | Level-controlled or programmable | ||
| Power Requirements | 12 VDC (+/- 10%) Max. 3.5 W |
12 VDC (+/- 10%) Max. 3.5 W |
||
| Lens Mount | C-mount or F-mount | C-mount or F-mount | ||
| Housing Size (L x W x H in mm) |
37.7 x 62 x 62 | 37.7 x 62 x 62 | ||
| Weight | Max. 292 g | Max. 292 g | ||
| Conformity | CE, FCC | CE, FCC | ||
| Specification | A102f | A102fc | ||
| Sensor Size (H x V pixels) |
1392 x 1040 | 1388 x 1039 | ||
| Sensor Type | Sony ICX-285AL Progressive Scan CCD |
Sony ICX-285AQ Progressive Scan CCD |
||
| Optical Size | 2/3'' | 2/3'' | ||
| Pixel Size | 6.45 µm x 6.45 µm | 6.45 µm x 6.45 µm | ||
| Pixel Clock | Not applicable | Not applicable | ||
| Max. Frame Rate (at full resolution) |
15 fps | 15 fps | ||
| Color/Mono | Mono | Color | ||
| Video Output Type | IEEE 1394 | IEEE 1394 | ||
| Video Output Format | Mono 8 Mono 16 (12 bits effective) |
Mono 8 Mono 16 (12 bits effective) YUV 4:2:2 Raw data |
||
| Synchronization | Via external trigger, via the 1394 bus or free run | Via external trigger, via the 1394 bus or free run | ||
| Exposure Control | Programmable via the 1394 bus | Programmable via the 1394 bus | ||
| Power Requirements | 8 to 36 VDC (12 VDC nominal) Max. 4.0 W @ 12 VDC |
8 to 36 VDC (12 VDC nominal) Max. 4.0 W @ 12 VDC |
||
| Lens Mount | C-mount | C-mount | ||
| Housing Size (L x W x H in mm) | 40.8 x 62 x 62 | 40.8 x 62 x 62 | ||
| Weight | ~ 240 g | ~ 240 g | ||
| Conformity | CE, FCC | CE, FCC | ||