| Specification | avA1000-120km | avA1000-120kc | ||
| Sensor Size (H x V pixels) | 1024 x 1024 | 1024 x 1024 | ||
| Sensor Type | Kodak KAI-1050 | Kodak KAI-1050 | ||
| Sensor Readout | Progressive Scan CCD, Global Shutter | Progressive Scan CCD, Global Shutter | ||
| Pixel Size (in µm) | 5.5 x 5.5 µm | 5.5 x 5.5 µm | ||
| Max. Frame Rate (at full resolution) | 120 frames per second | 120 frames per second | ||
| Mono/Color | Mono | Color | ||
| Data Output Type (Interface) | Camera Link (Base) | Camera Link (Base) | ||
| Camera Link Clock | 32, 40, 48, 66 MHz | 32, 40, 48, 66 MHz | ||
| CL Pixel Data Formats | 2 Tap | 2 Tap | ||
| CL Pixel Bit Depths | 8, 10, 12 bits | 8, 10, 12 bits | ||
| Synchronization | Via external trigger or free-run | Via external trigger or free-run | ||
| Exposure Control | Trigger width or timed | Trigger width or timed | ||
| Power Requirements | 12 VDC (+/- 10%), 6-pin-Hirose | 12 VDC (+/- 10%), 6-pin-Hirose | ||
| I/O Ports | 2 in / 1 out, 12-pin-Hirose | 2 in / 1 out, 12-pin-Hirose | ||
| Lens Mount | C-Mount | C-Mount | ||
| Typical Power Consumption | 5 W | 5 W | ||
| Housing Size (L x W x H in mm) | 57 x 62 x 62 | 57 x 62 x 62 | ||
| Weight (typical) | 300 g | 300 g | ||
| Conformity | CE, FCC, RoHS, IP30, GenICam | CE, FCC, RoHS, IP30, GenICam | ||
| Housing Temperature | Up to 50°C | Up to 50°C | ||
| Configuration Software | Basler pylon (release 2.2 or higher) | Basler pylon (release 2.2 or higher) | ||
| API for Configuration | Register API for C and VB6 or Basler pylon C++ API | Register API for C and VB6 or Basler pylon C++ API | ||
| Specification | avA1600-65km | avA1600-65kc | ||
| Sensor Size (H x V pixels) | 1600 x 1200 | 1600 x 1200 | ||
| Sensor Type | Kodak KAI-2050 | Kodak KAI-2050 | ||
| Sensor Readout | Progressive Scan CCD, Global Shutter | Progressive Scan CCD, Global Shutter | ||
| Pixel Size (in µm) | 5.5 x 5.5 µm | 5.5 x 5.5 µm | ||
| Max. Frame Rate (at full resolution) | 67 frames per second | 67 frames per second | ||
| Mono/Color | Mono | Color | ||
| Data Output Type (Interface) | Camera Link (Base) | Camera Link (Base) | ||
| Camera Link Clock | 32, 40, 48, 66 MHz | 32, 40, 48, 66 MHz | ||
| CL Pixel Data Formats | 2 Tap | 2 Tap | ||
| CL Pixel Bit Depths | 8, 10, 12 bits | 8, 10, 12 bits | ||
| Synchronization | Via external trigger or free-run | Via external trigger or free-run | ||
| Exposure Control | Trigger width or timed | Trigger width or timed | ||
| Power Requirements | 12 VDC (+/- 10%), 6-pin-Hirose | 12 VDC (+/- 10%), 6-pin-Hirose | ||
| I/O Ports | 2 in / 1 out, 12-pin-Hirose | 2 in / 1 out, 12-pin-Hirose | ||
| Lens Mount | C-Mount | C-Mount | ||
| Typical Power Consumption | 5.5 W | 5.5 W | ||
| Housing Size (L x W x H in mm) | 57 x 62 x 62 | 57 x 62 x 62 | ||
| Weight (typical) | 300 g | 300 g | ||
| Conformity | CE, FCC, RoHS, IP30, GenICam | CE, FCC, RoHS, IP30, GenICam | ||
| Housing Temperature | Up to 50°C | Up to 50°C | ||
| Configuration Software | Basler pylon (release 2.2 or higher) | Basler pylon (release 2.2 or higher) | ||
| API for Configuration | Register API for C and VB6 or Basler pylon C++ API | Register API for C and VB6 or Basler pylon C++ API | ||
| Specification | avA1900-60km | avA1900-60kc | ||
| Sensor Size (H x V pixels) | 1920 x 1080 | 1920 x 1080 | ||
| Sensor Type | Kodak KAI-2150 | Kodak KAI-2150 | ||
| Sensor Readout | Progressive Scan CCD, Global Shutter | Progressive Scan CCD, Global Shutter | ||
| Pixel Size (in µm) | 5.5 x 5.5 µm | 5.5 x 5.5 µm | ||
| Max. Frame Rate (at full resolution) | 62 frames per second | 62 frames per second | ||
| Mono/Color | Mono | Color | ||
| Data Output Type (Interface) | Camera Link (Base) | Camera Link (Base) | ||
| Camera Link Clock | 32, 40, 48, 66 MHz | 32, 40, 48, 66 MHz | ||
| CL Pixel Data Formats | 2 Tap | 2 Tap | ||
| CL Pixel Bit Depths | 8, 10, 12 bits | 8, 10, 12 bits | ||
| Synchronization | Via external trigger or free-run | Via external trigger or free-run | ||
| Exposure Control | Trigger width or timed | Trigger width or timed | ||
| Power Requirements | 12 VDC (+/- 10%), 6-pin-Hirose | 12 VDC (+/- 10%), 6-pin-Hirose | ||
| I/O Ports | 2 in / 1 out, 12-pin-Hirose | 2 in / 1 out, 12-pin-Hirose | ||
| Lens Mount | C-Mount | C-Mount | ||
| Typical Power Consumption | 5.5 W | 5.5 W | ||
| Housing Size (L x W x H in mm) | 57 x 62 x 62 | 57 x 62 x 62 | ||
| Weight (typical) | 300 g | 300 g | ||
| Conformity | CE, FCC, RoHS, IP30, GenICam | CE, FCC, RoHS, IP30, GenICam | ||
| Housing Temperature | Up to 50°C | Up to 50°C | ||
| Configuration Software | Basler pylon (release 2.2 or higher) | Basler pylon (release 2.2 or higher) | ||
| API for Configuration | Register API for C and VB6 or Basler pylon C++ API | Register API for C and VB6 or Basler pylon C++ API | ||
| Specification | avA2300-30km | avA2300-30kc | ||
| Sensor Size (H x V pixels) | 2330 x 1750 | 2330 x 1750 | ||
| Sensor Type | Kodak KAI-4050 | Kodak KAI-4050 | ||
| Sensor Readout | Progressive Scan CCD, Global Shutter | Progressive Scan CCD, Global Shutter | ||
| Pixel Size (in µm) | 5.5 x 5.5 µm | 5.5 x 5.5 µm | ||
| Max. Frame Rate (at full resolution) | 31 frames per second | 31 frames per second | ||
| Mono/Color | Mono | Color | ||
| Data Output Type (Interface) | Camera Link (Base) | Camera Link (Base) | ||
| Camera Link Clock | 32, 40, 48, 66 MHz | 32, 40, 48, 66 MHz | ||
| CL Pixel Data Formats | 2 Tap | 2 Tap | ||
| CL Pixel Bit Depths | 8, 10, 12 bits | 8, 10, 12 bits | ||
| Synchronization | Via external trigger or free-run | Via external trigger or free-run | ||
| Exposure Control | Trigger width or timed | Trigger width or timed | ||
| Power Requirements | 12 VDC (+/- 10%), 6-pin-Hirose | 12 VDC (+/- 10%), 6-pin-Hirose | ||
| I/O Ports | 2 in / 1 out, 12-pin-Hirose | 2 in / 1 out, 12-pin-Hirose | ||
| Lens Mount | C-Mount | C-Mount | ||
| Typical Power Consumption | 6.0 W | 6.0 W | ||
| Housing Size (L x W x H in mm) | 57 x 62 x 62 | 57 x 62 x 62 | ||
| Weight (typical) | 300 g | 300 g | ||
| Conformity | CE, FCC, RoHS, IP30, GenICam | CE, FCC, RoHS, IP30, GenICam | ||
| Housing Temperature | Up to 50°C | Up to 50°C | ||
| Configuration Software | Basler pylon (release 2.2 or higher) | Basler pylon (release 2.2 or higher) | ||
| API for Configuration | Register API for C and VB6 or Basler pylon C++ API | Register API for C and VB6 or Basler pylon C++ API | ||