| |
|
|
|
|
|
| | Specification |
slA750-60fm |
slA1000-30fm |
slA1390-17fm |
|
| | Sensor Size (H x V pixels) |
782 x 480 |
1034 x 779 |
1392 x 1040 |
|
| | Sensor Type |
Micron MT9V022 Progressive Scan CMOS |
Sony ICX204 Progressive Scan CCD |
Sony ICX 267 Progressive Scan CCD |
|
| | Optical Size |
1/3'' |
1/3" |
1/2" |
|
| | Pixel Size |
6.0 µm x 6.0 µm |
4.65 µm x 4.65 µm |
4.65 µm x 4.65 µm |
|
| | Max. Frame Rate (at full resolution) |
60 fps |
30 fps |
17 fps |
|
| | Color / Mono |
Mono |
Mono |
Mono |
|
| | Video Output Type<br>(Interface) |
IEEE 1394b |
IEEE 1394b |
IEEE 1394b |
|
| | Video Output Format |
Mono 8: 8 bits/pixel Mono 16:8 bits/pixels |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels |
|
| | Synchronization |
Via external trigger, via the IEEE 1394 bus, or free run |
Via external trigger, via the IEEE 1394 bus, or free run |
Via external trigger, via the IEEE 1394 bus, or free run |
|
| | Exposure Control |
Programmable via the IEEE 1394 bus |
Programmable via the IEEE 1394 bus |
Programmable via the IEEE 1394 bus |
|
| | Power Requirements |
8 to 36 VDC: provided via the IEEE 1394 cable: < 1% ripple |
8 to 36 VDC: provided via the IEEE 1394 cable: < 1% ripple |
8 to 36 VDC: provided via the IEEE 1394 cable: < 1% ripple |
|
| | Typical Power Consumption at 12V |
2.5 W |
2.5 W |
2.5 W |
|
| | Lens Mount |
C-mount |
C-mount |
C-mount |
|
| | Housing Size (L x W x H in mm) |
73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
|
| | Weight (typical) |
150g |
150g |
150g |
|
| | Conformity |
CE, FCC, DCAM, RoHS, IP 30 |
CE, FCC, DCAM, RoHS, IP 30 |
CE, FCC, DCAM, RoHS, IP 30 |
|
| | Software Driver |
Basler pylon driver package, IEEE 1394b driver |
Basler pylon driver package, IEEE 1394b driver |
Basler pylon driver package, IEEE 1394b driver |
|
| | GenICam Compatible |
Yes |
Yes |
Yes |
|
| |