scout Spezifikationen Gigabit Ethernet Modelle
           
 Specification scA640-70gm/gc scA640-74gm/gc scA750-60gm/gc  
 Sensor Size (H x V pixels) 659 x 490 659 x 490 782 x 480  
 Sensor Type Sony ICX 424
Progressive Scan CCD
Sony ICX 414
Progressive Scan CCD
Micron MT9V022
Progressive Scan CMOS
 
 Optical Size 1/3'' 1/2'' 1/3''  
 Pixel Size 7.4 µm x 7.4 µm 9.9 µm x 9.9 µm 6.0 µm x 6.0 µm  
 Max. Frame Rate (at full resolution) 70 fps 79 fps 63 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
Gigabit Ethernet (GigE Vision compatible) Gigabit Ethernet (GigE Vision compatible) Gigabit Ethernet (GigE Vision compatible)  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, or free run Via external trigger, or free run Via external trigger, or free run  
 Exposure Control Programmable via GigE Vision (camera API) Programmable via GigE Vision (camera API) Programmable via GigE Vision (camera API)  
 Power Requirements 12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
 
 Typical Power Consumption at 12V 2.5 W 2.5 W 2.5 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 110g 110g 110g  
 Conformity CE, FCC, GigE Vision, RoHS, IP 30 CE, FCC, GigE Vision, RoHS, IP 30 CE, FCC, GigE Vision, RoHS, IP 30  
 Software Driver Basler pylon (Basler filter driver and performance driver); GigE Vision compliant Basler pylon (Basler filter driver and performance driver); GigE Vision compliant Basler pylon (Basler filter driver and performance driver); GigE Vision compliant  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
           
 Specification scA780-54gm/gc scA1000-20gm/gc scA1000-30gm/gc  
 Sensor Size (H x V pixels) 782 x 582 1034 x 779 1034 x 779  
 Sensor Type Sony ICX 415
Progressive Scan CCD
Sony ICX204
Progressive Scan CCD
Sony ICX 204
Progressive Scan CCD
 
 Optical Size 1/2'' 1/3'' 1/3''  
 Pixel Size 8.3 µm x 8.3 µm 4.65 µm x 4.65 µm 4.65 µm x 4.65 µm  
 Max. Frame Rate (at full resolution) 54 fps 20 fps 31 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
Gigabit Ethernet (GigE Vision compatible) Gigabit Ethernet (GigE Vision compatible) Gigabit Ethernet (GigE Vision compatible)  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, or free run Via external trigger, or free run Via external trigger, or free run  
 Exposure Control Programmable via GigE Vision (camera API) Programmable via GigE Vision (camera API) Programmable via GigE Vision (camera API)  
 Power Requirements 12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
 
 Typical Power Consumption at 12V 2.5 W 2.5 W 2.5 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 110g 110g 110g  
 Conformity CE, FCC, GigE Vision, RoHS, IP 30 CE, FCC, GigE Vision, RoHS, IP 30 CE, FCC, GigE Vision, RoHS, IP 30  
 Software Driver Basler pylon (Basler filter driver and performance driver); GigE Vision compliant Basler pylon (Basler filter driver and performance driver); GigE Vision compliant Basler pylon (Basler filter driver and performance driver); GigE Vision compliant  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
           
 Specification scA1300-32gm/gc scA1390-17gm/gc scA1400-17gm/gc  
 Sensor Size (H x V pixels) 1280 x 960 1392 x 1040 1392 x 1040  
 Sensor Type Sony ICX445
Progressive Scan CCD
Sony ICX267
Progressive Scan CCD
Sony ICX 285
Progressive Scan CCD
 
 Optical Size 1/3'' 1/2'' 2/3''  
 Pixel Size 3.75 µm x 3.75 µm 4.65 µm x 4.65 µm 6.45 µm x 6.45 µm  
 Max. Frame Rate (at full resolution) 32 fps 17 fps 17 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
Gigabit Ethernet (GigE Vision compatible) Gigabit Ethernet (GigE Vision compatible) Gigabit Ethernet (GigE Vision compatible)  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, or free run Via external trigger, or free run Via external trigger, or free run  
 Exposure Control Programmable via GigE Vision (camera API) Programmable via GigE Vision (camera API) Programmable via GigE Vision (camera API)  
 Power Requirements 11 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
 
 Typical Power Consumption at 12V 3.5 W 2.5 W 3 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 150g 110g 120g  
 Conformity CE, FCC, GigE Vision, RoHS, IP 30 CE, FCC, GigE Vision, RoHS, IP 30 CE, FCC, GigE Vision, RoHS, IP 30  
 Software Driver Basler pylon (Basler filter driver and performance driver); GigE Vision compliant Basler pylon (Basler filter driver and performance driver); GigE Vision compliant Basler pylon (Basler filter driver and performance driver); GigE Vision compliant  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
         
 Specification scA1400-30gm/gc scA1600-14gm/14gc  
 Sensor Size (H x V pixels) 1392 x 1040 1628 x 1236  
 Sensor Type Sony ICX 285
Progressive Scan CCD
Sony ICX274
Progressive Scan CCD
 
 Optical Size 2/3'' 1/1.8''  
 Pixel Size 6.45 µm x 6.45 µm 4.4 µm x 4.4 µm  
 Max. Frame Rate (at full resolution) 30 fps 14 fps  
 Color / Mono Color or mono Color or mono  
 Video Output Type
(Interface)
Gigabit Ethernet (GigE Vision compatible) Gigabit Ethernet (GigE Vision compatible)  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, or free run Via external trigger, or free run  
 Exposure Control Programmable via GigE Vision (camera API) Programmable via GigE Vision (camera API)  
 Power Requirements 12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 V:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
 
 Typical Power Consumption at 12V 3 W 3 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 160g 110g  
 Conformity CE, FCC, GigE Vision, RoHS, IP 30 CE, FCC, GigE Vision, RoHS, IP 30  
 Software Driver Basler pylon (Basler filter driver and performance driver); GigE Vision compliant Basler pylon (Basler filter driver and performance driver); GigE Vision compliant  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen