Basler runner Spezifikationen
           
 Specifications ruL1024-19gm ruL1024-36gm ruL1024-57gm  
 Sensor Size 1024 pixels 1024 pixels 1024 pixels  
 Sensor Type Thompson TH7813A
Linear monochrome CCD
Thompson TH7813A
Linear monochrome CCD
Thompson TH7813A
Linear monochrome CCD
 
 Pixel Size 10 µm x 10 µm 10 µm x 10 µm 10 µm x 10 µm  
 Max Line Rate 18.7 kHz 35.7 kHz 56.1 kHz  
 Video Output Type GigE Vision GigE Vision GigE Vision  
 Pixel Depths Selectable 8 bit or 12 bit Selectable 8 bit or 12 bit Selectable 8 bit or 12 bit  
 Video Output Format Mono8, Mono12, Mono12 Packed Mono8, Mono12, Mono12 Packed Mono8, Mono12, Mono12 Packed  
 Synchronization Via external signal or software Via external signal or software Via external signal or software  
 Exposure Control Trigger width, time, or off Trigger width, time, or off Trigger width, time, or off  
 Power Requirements 12 VDC (+/- 10%)
6.0 W
12 VDC (+/- 10%)
7.0 W
12 VDC (+/- 10%)
8.0 W
 
 Inputs/Outputs 3 in / 2 out
or direct encoder input
3 in / 2 out
or direct encoder input
3 in / 2 out
or direct encoder input
 
 Lens Mount C-mount or F-mount C-mount or F-mount C-mount or F-mount  
 Housing Size (L x W x H in mm) 54.5 x 62.0 x 62.0 54.5 x 62.0 x 62.0 54.5 x 62.0 x 62.0  
 Weight (without lens adapter) Max. 285 g Max. 285 g Max. 285 g  
 Conformity CE, FCC, GenICam, GigE Vision CE, FCC, GenICam, GigE Vision CE, FCC, GenICam, GigE Vision  
 
           
 Specifications ruL2048-10gm ruL2048-19gm ruL2048-30gm  
 Sensor Size 2048 pixels 2048 pixels 2048 pixels  
 Sensor Type Thompson TH7814A
Linear monochrome CCD
Thompson TH7814A
Linear monochrome CCD
Thompson TH7814A
Linear monochrome CCD
 
 Pixel Size 10 µm x 10 µm 10 µm x 10 µm 10 µm x 10 µm  
 Max Line Rate 9.5 kHz 18.7 kHz 29.2 kHz  
 Video Output Type GigE Vision GigE Vision GigE Vision  
 Pixel Depths Selectable 8 bit or 12 bit Selectable 8 bit or 12 bit Selectable 8 bit or 12 bit  
 Video Output Format Mono8, Mono12, Mono12 Packed Mono8, Mono12, Mono12 Packed Mono8, Mono12, Mono12 Packed  
 Synchronization Via external signal or software Via external signal or software Via external signal or software  
 Exposure Control Trigger width, time, or off Trigger width, time, or off Trigger width, time, or off  
 Power Requirements 12 VDC (+/- 10%)
6.5 W
12 VDC (+/- 10%)
7.5 W
12 VDC (+/- 10%)
8.5 W
 
 Inputs/Outputs 3 in / 2 out
or direct encoder input
3 in / 2 out
or direct encoder input
3 in / 2 out
or direct encoder input
 
 Lens Mount F-mount F-mount F-mount  
 Housing Size (L x W x H in mm) 54.5 x 62.0 x 62.0 54.5 x 62.0 x 62.0 54.5 x 62.0 x 62.0  
 Weight (without lens adapter) Max. 285 g Max. 285 g Max. 285 g  
 Conformity CE, FCC, GenICam, GigE Vision CE, FCC, GenICam, GigE Vision CE, FCC, GenICam, GigE Vision  
 
       
 Specifications ruL2098-10gc  
 Sensor Size 2098 pixels per line  
 Sensor Type Kodak KLI-2113
tri-linear color CCD
 
 Pixel Size 14.0 µm x 14.0 µm  
 Max Line Rate 9.2 kHz  
 Video Output Type GigE Vision  
 Pixel Depths Selectable 8 bit or 12 bit  
 Video Output Format RGB 8, RGB 12, YUV 4:2:2  
 Synchronization Via external signal or software  
 Exposure Control Trigger width, time, or off  
 Power Requirements 12 VDC (+/- 10%)
5.1 W
 
 Inputs/Outputs 3 in / 2 out
or direct encoder input
 
 Lens Mount F-mount  
 Housing Size (L x W x H in mm) 54.5 x 62.0 x 62.0  
 Weight (without lens adapter) Max. 285 g  
 Conformity CE, FCC, GenICam, GigE Vision  
 
Specifications are subject to change without prior notice

Basler Kontakt
Basler AG
Tel +49 4102 463 500
Fax +49 4102 463 599
Newsletter
Möchten Sie unseren Newsletter abonnieren?
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen