| Camera | Sensor Size (H x V pixels) | Frame Rate | Mono/Color | Output Type | ||
| acA640-100gm/gc | 659 x 494 | 100 fps | Mono/Color | Gigabit Ethernet | ||
| acA750-30gm/gc | 752 x 582 | 30 fps | Mono/Color | Gigabit Ethernet | ||
| acA1300-30gm/gc | 1296 x 966 | 30 fps | Mono/Color | Gigabit Ethernet | ||
| acA1600-20gm/gc** | 1628 x 1236 | 20 fps | Mono/Color | Gigabit Ethernet | ||
| acA2500-14gm/gc* | 2592 x 1944 | 14 fps | Mono/Color | Gigabit Ethernet | ||
| Camera | Sensor Size (H x V pixels) | Frame Rate | Mono/Color | Output Type | ||
| scA640-70gm/gc | 659 x 494 | 70 fps | Mono/Color | Gigabit Ethernet | ||
| scA640-74gm/gc | 659 x 494 | 77 fps | Mono/Color | Gigabit Ethernet | ||
| scA640-120gm/gc | 659 x 494 | 120 fps | Mono/Color | Gigabit Ethernet | ||
| scA750-60gm/gc | 752 x 480 | 60 fps | Mono/Color | Gigabit Ethernet | ||
| scA780-54gm/gc | 782 x 582 | 55 fps | Mono/Color | Gigabit Ethernet | ||
| scA1000-20gm/gc | 1034 x 779 | 20 fps | Mono/Color | Gigabit Ethernet | ||
| scA1000-30gm/gc | 1034 x 779 | 30 fps | Mono/Color | Gigabit Ethernet | ||
| scA1300-32gm/gc | 1280 x 690 | 32 fps | Mono/Color | Gigabit Ethernet | ||
| scA1390-17gm/gc | 1392 x 1040 | 17 fps | Mono/Color | Gigabit Ethernet | ||
| scA1400-17gm/gc | 1392 x 1040 | 17 fps | Mono/Color | Gigabit Ethernet | ||
| scA1400-30gm/gc | 1392 x 1040 | 30 fps | Mono/Color | Gigabit Ethernet | ||
| scA1600-14gm/gc | 1628 x 1236 | 14 fps | Mono/Color | Gigabit Ethernet | ||
| Camera | Sensor Size (H x V pixels) | Frame Rate | Mono/Color | Output Type | ||
| piA640-210gm/gc | 648 x 488 | 210 fps | Mono/Color | Gigabit Ethernet | ||
| piA1000-48gm/gc | 1004 x 1004 | 48 fps | Mono/Color | Gigabit Ethernet | ||
| piA1000-60gm/gc | 1004 x 1004 | 60fps | Mono/Color | Gigabit Ethernet | ||
| piA1600-35gm/gc | 1608 x 1208 | 35 fps | Mono/Color | Gigabit Ethernet | ||
| piA1900-32gm/gc | 1920 x 1084 | 32 fps | Mono/Color | Gigabit Ethernet | ||
| piA2400-12gm/gc | 2456 x 2058 | 12 fps | Mono/Color | Gigabit Ethernet | ||
| piA2400-17gm/gc | 2456 x 2058 | 17 fps | Mono/Color | Gigabit Ethernet | ||
| Camera | Sensor Size (pixels) | Max. Line Rate | Mono/Color | Output Type | ||
| ruL1024-19gm | 1024 | 18.7 kHz | Mono | Gigabit Ethernet | ||
| ruL1024-36gm | 1024 | 35.7 kHz | Mono | Gigabit Ethernet | ||
| ruL1024-57gm | 1024 | 56.1 kHz | Mono | Gigabit Ethernet | ||
| ruL2048-10gm | 2048 | 9.5 kHz | Mono | Gigabit Ethernet | ||
| ruL2048-19gm | 2048 | 18.7 kHz | Mono | Gigabit Ethernet | ||
| ruL2048-30gm | 2048 | 29.2 kHz | Mono | Gigabit Ethernet | ||
| ruL2098-10gc | 2098 per line | 9.2 kHz | Color | Gigabit Ethernet | ||