sprint Specifications
         
  spL2048-20kc* spL2048-39k/kc*  
 Sensor Size (pixels per line) 2048 2048  
 Sensor Type Dual Line CMOS Dual Line CMOS  
 Mono/Color Color Mono/Color  
 Pixel Size 10.0 µm x 10.0 µm 10.0 µm x 10.0 µm  
 Camera Link Pixel Clock 40 MHz 40 MHz  
 Data Speed 80 MHz 80/160 MHz  
 Max. Line Rate 19.3 KHz 38.6 KHz  
 Pixel Depths Selectable 8 bit, 10 bit, or 12 bit Selectable 8 bit, 10 bit, or 12 bit  
 Video Output Format 2 Tap 2 Tap  
 Synchronization Via external signal or free run Via external signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC (±10%), max 8.0 W @ 12 VDC 12 VDC (±10%), max 8.0 W @ 12 VDC  
 Lens Mounts F-mount, M42 F-mount, M42  
 Housing Size (L x W x H) 53.4 mm x 87.0 mm x 62.0 mm 53.4 mm x 87.0 mm x 62.0 mm  
 Weight 360 g (without F-mount adapter) 360 g (without F-mount adapter)  
 Conformity CE, FCC CE, FCC  
 
         
  spL2048-70k/kc* spL2048-140k  
 Sensor Size (pixels per line) 2048 2048  
 Sensor Type Dual Line CMOS Dual Line CMOS  
 Mono/Color Mono/Color Mono  
 Pixel Size 10.0 µm x 10.0 µm 10.0 µm x 10.0 µm  
 Camera Link Pixel Clock 80 MHz 80 MHz  
 Data Speed 160/30 MHz 320 MHz  
 Max. Line Rate 70 KHz 140 KHz  
 Pixel Depths Selectable 8 bit, 10 bit, or 12 bit Selectable 8 bit, 10 bit, or 12 bit  
 Video Output Format 3 Tap 4 Tap  
 Synchronization Via external signal or free run Via external signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC (±10%), max 8.0 W @ 12 VDC 12 VDC (±10%), max 8.0 W @ 12 VDC  
 Lens Mounts F-mount, M42 F-mount, M42  
 Housing Size (L x W x H) 53.4 mm x 87.0 mm x 62.0 mm 53.4 mm x 87.0 mm x 62.0 mm  
 Weight 360 g (without F-mount adapter) 360 g (without F-mount adapter)  
 Conformity CE, FCC CE, FCC  
 
         
  spL4096-20k/kc spL4096-39k/kc  
 Sensor Size (pixels per line) 4096 4096  
 Sensor Type Dual Line CMOS Dual Line CMOS  
 Mono/Color Mono/Color Mono/Color  
 Pixel Size 10.0 µm x 10.0 µm 10.0 µm x 10.0 µm  
 Camera Link Pixel Clock 40 MHz 40 MHz  
 Data Speed 80/160 MHz 160/320 MHz  
 Max. Line Rate 19.3 KHz 38.6 KHz  
 Pixel Depths Selectable 8 bit, 10 bit, or 12 bit Selectable 8 bit, 10 bit, or 12 bit  
 Video Output Format 2 Tap mono, 4 Tap color 2 Tap mono, 4 Tap color  
 Synchronization Via external signal or free run Via external signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC (±10%), max 10.0 W @ 12 VDC 12 VDC (±10%), max 10.0 W @ 12 VDC  
 Lens Mounts F-mount, M42 F-mount, M42  
 Housing Size (L x W x H) 53.4 mm x 87.0 mm x 62.0 mm 53.4 mm x 87.0 mm x 62.0 mm  
 Weight 360 g (without F-mount adapter) 360 g (without F-mount adapter)  
 Conformity CE, FCC CE, FCC  
 
         
  spL4096-70k/kc spL4096-140k  
 Sensor Size (pixels per line) 4096 4096  
 Sensor Type Dual Line CMOS Dual Line CMOS  
 Mono/Color Mono/Color Mono  
 Pixel Size 10.0 µm x 10.0 µm 10.0 µm x 10.0 µm  
 Camera Link Pixel Clock 80 MHz 80 MHz  
 Data Speed 320/640 MHz 640 MHz  
 Max. Line Rate 70 KHz 140 KHz  
 Pixel Depths Selectable 8 bit, 10 bit, or 12 bit Selectable 8 bit, 10 bit, or 12 bit  
 Video Output Format 4 Tap mono, 8 Tap color 8 Tap  
 Synchronization Via external signal or free run Via external signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC (±10%), max 10.0 W @ 12 VDC 12 VDC (±10%), max 10.0 W @ 12 VDC  
 Lens Mounts F-mount, M42 F-mount, M42  
 Housing Size (L x W x H) 53.4 mm x 87.0 mm x 62.0 mm 53.4 mm x 87.0 mm x 62.0 mm  
 Weight 360 g (without F-mount adapter) 360 g (without F-mount adapter)  
 Conformity CE, FCC CE, FCC  
 
           
  spL8192-20k*/kc* spL8192-39k*/kc* spL8192-70k  
 Sensor Size (pixels per line) 8192 8192 8192  
 Sensor Type Dual Line CMOS Dual Line CMOS Dual Line CMOS  
 Mono/Color Mono/Color Mono/Color Mono  
 Pixel Size 10.0 µm x 10.0 µm 10.0 µm x 10.0 µm 10.0 µm x 10.0 µm  
 Camera Link Pixel Clock 40 MHz 40 MHz 80 MHz  
 Data Speed 160/320 MHz 320 MHz 640 MHz  
 Max. Line Rate 19.3 KHz 38.6 KHz 70 KHz  
 Pixel Depths Selectable 8 bit, 10 bit, or 12 bit Selectable 8 bit, 10 bit, or 12 bit Selectable 8 bit, 10 bit, or 12 bit  
 Video Output Format 4 Tap mono, 8 Tap color 8 Tap 8 Tap  
 Synchronization Via external signal or free run Via external signal or free run Via external signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC (±10%), max 13.5 W @ 12 VDC 12 VDC (±10%), max 13.5 W @ 12 VDC 12 VDC (±10%), max 13.5 W @ 12 VDC  
 Lens Mount Adapter Interface V-92 mount for specific lens mount adapter V-92 mount for specific lens mount adapter V-92 mount for specific lens mount adapter  
 Lens Mount Adapter Macro Unifoc 100/95, M58 adapter Macro Unifoc 100/95, M58 adapter Macro Unifoc 100/95, M58 adapter  
 Housing Size (L x W x H) 53.7 mm x 102.0 mm x 92.0 mm 53.7 mm x 102.0 mm x 92.0 m 53.7 mm x 102.0 mm x 92.0 m  
 Weight 580 g 580 g 580 g  
 Conformity CE, FCC CE, FCC CE, FCC  
 
* Availability: Q4/2008

Basler Kontakt
Basler AG
Tel +49 4102 463 500
Fax +49 4102 463 599
Newsletter
Möchten Sie unseren Newsletter abonnieren?
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen