| Camera | Sensor Size (H x V pixels) | Frame Rate | Color/Mono | Output Type | ||
| piA640-210gm | 648 x 488 | 210 frames/s | Mono | Gigabit Ethernet* | ||
| piA640-210gc | 648 x 488 | 210 frames/s | Color | Gigabit Ethernet* | ||
| piA1000-48gm | 1004 x 1004 | 48 frames/s | Mono | Gigabit Ethernet* | ||
| piA1000-48gc | 1004 x 1004 | 48 frames/s | Color | Gigabit Ethernet* | ||
| piA1600-35gm | 1608 x 1208 | 35 frames/s | Mono | Gigabit Ethernet* | ||
| piA1600-35gc | 1608 x 1208 | 35 frames/s | Color | Gigabit Ethernet* | ||
| piA1900-32gm | 1920 x 1084 | 32 frames/s | Mono | Gigabit Ethernet* | ||
| piA1900-32gc | 1920 x 1084 | 32 frames/s | Color | Gigabit Ethernet* | ||
| piA2400-12gm | 2448 x 2050 | 12 frames/s | Mono | Gigabit Ethernet* | ||
| piA2400-12gc | 2448 x 2050 | 12 frames/s | Color | Gigabit Ethernet* | ||
| piA2400-17gm | 2448 x 2050 | 17 frames/s | Mono | Gigabit Ethernet* | ||
| piA2400-17gc | 2448 x 2050 | 17 frames/s | Color | Gigabit Ethernet* | ||