pilot Spezifikationen
           
 Specification piA640-210gm/gc piA1000-48gm/gc piA1600-35gm/gc  
 Sensor Size (H x V pixels) 648 x 488 1004 x 1004 1608 x 1208  
 Sensor Type Kodak KAI-0340
Progressive Scan CCD
Kodak KAI-1020
Progressive Scan CCD
Kodak KAI-2020
Progressive Scan CCD
 
 Pixel Size 7.4 µm x 7.4 µm 7.4 µm x 7.4 µm 7.4 µm x 7.4 µm  
 Max. Frame Rate (at full resolution) 210 fps 48 fps 35 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
Gigabit Ethernet (GigE Vision compliant) Gigabit Ethernet (GigE Vision compliant) Gigabit Ethernet (GigE Vision compliant)  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B) and packed formats
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B) and packed formats
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B) and packed formats
 
 Synchronization Via external trigger, via software trigger, or free run Via external trigger, via software trigger, or free run Via external trigger, via software trigger, or free run  
 Exposure Control Programmable via the camera API Programmable via the camera API Programmable via the camera API  
 Power Requirements 12 to 24 VDC:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 VDC:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 VDC:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
 
 I/O Ports 2 opto-isolated input ports, 4 opto-isolated output ports 2 opto-isolated input ports, 4 opto-isolated output ports 2 opto-isolated input ports, 4 opto-isolated output ports  
 Typical Power Consumption at 12V < 5.5 W < 5.5 W < 5.5 W  
 Lens Mount C-mount C-mount C-mount  
 Housing Size (L x W x H in mm) 86.7 x 44 x 29 86.7 x 44 x 29 86.7 x 44 x 29  
 Weight (typical) 220g 220g 220g  
 Conformity CE, FCC, RoHS, IP30, GigE Vision CE, FCC, RoHS, IP30, GigE Vision CE, FCC, RoHS, IP30, GigE Vision  
 Software Driver Basler filter driver and performance driver (Basler pylon driver package) Basler filter driver and performance driver (Basler pylon driver package) Basler filter driver and performance driver (Basler pylon driver package)  
 GenICam Compliant Yes Yes Yes  
 
           
 Specification piA1900-32gm/gc piA2400-12gm/gc piA2400-17gm/gc  
 Sensor Size (H x V pixels) 1920 x 1084 2448 x 2050 2448 x 2050  
 Sensor Type Kodak KAI-2093
Progressive Scan CCD
Sony ICX625
Progressive Scan CCD
Sony ICX625
Progressive Scan CCD
 
 Pixel Size 7.4 µm x 7.4 µm 3.45 µm x 3.45 µm 3.45 µm x 3.45 µm  
 Max. Frame Rate (at full resolution) 32 fps 12 fps 17 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
Gigabit Ethernet (GigE Vision compliant) Gigabit Ethernet (GigE Vision compliant) Gigabit Ethernet (GigE Vision compliant)  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B) and packed formats
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B) and packed formats
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B) and packed formats
 
 Synchronization Via external trigger, via software trigger, or free run Via external trigger, via software trigger, or free run Via external trigger, via software trigger, or free run  
 Exposure Control Programmable via the camera API Programmable via the camera API Programmable via the camera API  
 Power Requirements 12 to 24 VDC:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 VDC:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
12 to 24 VDC:
via Hirose 12-pin-connector
(max. 10 meter cable lengths)
 
 I/O Ports 2 opto-isolated input ports, 4 opto-isolated output ports 2 opto-isolated input ports, 4 opto-isolated output ports 2 opto-isolated input ports, 4 opto-isolated output ports  
 Typical Power Consumption at 12V < 5.5 W < 5.5 W <6W  
 Lens Mount C-mount C-mount C-mount  
 Housing Size (L x W x H in mm) 86.7 x 44 x 29 86.7 x 44 x 29 86.7 x 44 x 29  
 Weight (typical) 220g 220g 220g  
 Conformity CE, FCC, RoHS, IP30, GigE Vision CE, FCC, RoHS, IP30, GigE Vision CE, FCC, RoHS, IP30, GigE Vision  
 Software Driver Basler filter driver and performance driver (Basler pylon driver package) Basler filter driver and performance driver (Basler pylon driver package) Basler filter driver and performance driver (Basler pylon driver package)  
 GenICam Compliant Yes Yes Yes  
 
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen