A600 Board Level Specifications
         
 Specification A601f-BL/A602f-BL A601fc-BL/A602fc-BL  
 Sensor Size (H x V pixels) 656 x 491 656 x 490  
 Sensor Type CMOS, global shutter, progressive scan CMOS, global shutter, progressive scan  
 Pixel Size 9.9 µm x 9.9 µm 9.9 µm x 9.9 µm  
 Max. Frame Rate (at full resolution) 60 fps / 100 fps 60 fps / 100 fps  
 Color / Mono Mono Color  
 Video Output Type IEEE 1394a IEEE 1394a  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16: 10 bits/pixel
YUV 4:2:2: 16 bits/pixel
Raw 8: 8 bits/pixel (R, G, or B)
Raw 16: 10 bits/pixel (R, G, or B)
 
 Synchronization Via external trigger or the 1394 bus, or free run Via external trigger or the 1394 bus, or free run  
 Exposure Control Programmable via the 1394 bus Programmable via the 1394 bus  
 Mechanial/Electrical  
 Board Size (L x W x H in mm) 74.9 mm x 45.0 mm x 16.7 mm (without C-mount)
76.5 mm x 45.0 mm x 29.1 mm (with C-mount)
74.9 mm x 45.0 mm x 16.7 mm (without C-mount)
76.5 mm x 45.0 mm x 29.1 mm (with C-mount)
 
 Weight 21 g (without C-mount)
39 g (with C-mount)
21 g (without C-mount)
39 g (with C-mount)
 
 Power Requirements 8 to 36 VDC, max. 1.7 W (at 12 VDC) via 1394 cable 8 to 36 VDC, max. 1.7 W (at 12 VDC) via 1394 cable  
 Software and Features  
 Camera Features Freely programmable area of interest (AOI), trigger ready, look up table (programmable), lossless compression, and many other included in the Smart Features Framework (SFF) Freely programmable area of interest (AOI), trigger ready, look up table (programmable), lossless compression, and many other included in the Smart Features Framework (SFF)  
 Software BCAM Driver, SDK Package, and SFF BCAM Driver, SDK Package, and SFF  
 
Specifications are subject to change without prior notice

A600 Board Level Kamera Informationen
Basler Kontakt
Basler AG
Tel +49 4102 463 500
Fax +49 4102 463 599
Newsletter
Möchten Sie unseren Newsletter abonnieren?
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen