BCAM 1394 Driver Specifications
V1.9x Specifications

       
 Specification BCAM 1394 Driver V 1.9x  
 System
Requirements
Your PC must be equipped with Windows(TM) 2000 (SP3 or SP4) or Windows XP (SP1 or SP2) and have a minimum of 128 MB of RAM, a minimum CPU speed of 450 MHz, an AGP graphics card and OHCi compliant IEEE1394 adapter for the PCI bus. Version 1.9x of the driver is compatible with PCs using multiprocessors and hyperthreading.
Note: These are the requirements for version 1.9x of the driver. The requirements for older versions of the driver are different. Please refer to the BCAM version history for further details.
 
 Device
Requirements
The driver is designed for optimum compatibility with Basler 1394 cameras and use of Basler 1394 cameras is strogly recommended.
The driver can be used with any camera that can operate on an IEEE1394 bus and is compliant with the 1394 TA Digital Standard (V1.20).
(Software support for the driver will only be provided when the driver is used with Basler cameras.)
 
 User
Requirements
You must be a C++ programmer and must be familiar with the Win 2k / Win XP operating system. To use the driver successfully, you should also be well versed in the operation of the 1394 bus, the 1394 Trade Association Digital Camera Specification and with the operation of industrial digital cameras.
 
 
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen