| Specification | exA640-60 | exA640-120 | exA640-180 | ||
| Camera Section | |||||
| Sensor Size | 656 x 491 (mono) 656 x 490 (color) |
656 x 491 (mono) 656 x 490 (color) |
656 x 491 (mono) 656 x 490 (color) |
||
| Sensor Type | Micron MT9V403 Progressive Scan CMOS |
Micron MT9V403 Progressive Scan CMOS |
Micron MT9V403 Progressive Scan CMOS |
||
| Pixel Size | 9.9 µm x 9.9 µm | 9.9 µm x 9.9 µm | 9.9 µm x 9.9 µm | ||
| Max. Frame Rate at full resolution | 60 fps | 132 fps | 176 fps | ||
| Max. Frame Rate at VGA resolution | 60 fps | 135 fps | 180 fps | ||
| Mono / Color | Mono or color | Mono or color | Mono or color | ||
| Mono Camera Image Data Output Formats | Mono 8 Mono 16* |
Mono 8 Mono 16* |
Mono 8 | ||
| Color Camera Image Data Output Formats | YUV:4:2:2 Mono8 Raw 8 Raw 16* |
YUV:4:2:2 Mono8 Raw 8 Raw 16* |
Mono 8 Raw 8 |
||
| Synchronization | Via an external trigger signal or software | Via an external trigger signal or software | Via an external trigger signal or software | ||
| Processor Section | |||||
| CPU Type | 64 bit MIPS processor (PMC Sierra RM 9000) | 64 bit MIPS processor (PMC Sierra RM 9000) | 64 bit MIPS processor (PMC Sierra RM 9000) | ||
| Speed | 1.0 GHz | 1.0 GHz | 1.0 GHz | ||
| RAM / Flash | 128 MB / 128 MB | 128 MB / 128 MB | 128 MB / 128 MB | ||
| OS | Linux (kernel 2.6) | Linux (kernel 2.6) | Linux (kernel 2.6) | ||
| Interface | |||||
| USB | 2 x version 2.0, type A | 2 x version 2.0, type A | 2 x version 2.0, type A | ||
| LAN | 10 / 100 / 1000 Mbits | 10 / 100 / 1000 Mbits | 10 / 100 / 1000 Mbits | ||
| Serial | RS-232 max. 115 kBaud | RS-232 max. 115 kBaud | RS-232 max. 115 kBaud | ||
| Digital I/O | 4 x in, 4 x out, opto-coupled | 4 x in, 4 x out, opto-coupled | 4 x in, 4 x out, opto-coupled | ||
| Mechanical / Electrical | |||||
| Housing Size (L x W x H in mm) |
144.3 x 55 x 60 | 144.3 x 55 x 60 | 144.3 x 55 x 60 | ||
| Weight | Max. 600 g (typical) | Max. 600 g (typical) | Max. 600 g (typical) | ||
| Power Requirements | +12 VDC 17 W (typical) @ 12 VDC 1.8 A max. input current |
+12 VDC 17 W (typical) @ 12 VDC 1.8 A max. input current |
+12 VDC 17 W (typical) @ 12 VDC 1.8 A max. input current |
||
| Lens Mounts | C-mount | C-mount | C-mount | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||
| Software Environment | |||||
| Configuation Tools | Basler config tool, Telnet or FTP services | Basler config tool, Telnet or FTP services | Basler config tool, Telnet or FTP services | ||
| Development Tools | Eclipse, GNU Tools | Eclipse, GNU Tools | Eclipse, GNU Tools | ||
| PC Requirements | Linux (2.4 or higher) or Windows (2000 or XP) | Linux (2.4 or higher) or Windows (2000 or XP) | Linux (2.4 or higher) or Windows (2000 or XP) | ||
| Specification | ex1390-19 | exA1600-14 | ||
| Camera Section | ||||
| Sensor Size | 1392 x 1040 (mono), 1388 x 1038 (color) | 1624 x 1236 (mono), 1624 x 1234 (color) | ||
| Sensor Type | CCD | CCD | ||
| Pixel Size | 4.65 µm x 4.65 µm | 4.4 µm x 4.4 µm | ||
| Max. Frame Rate at full resolution | 18.7 frames/s | 14 frames/s | ||
| Mono / Color | Mono or color | Mono or color | ||
| Image Data Output Formats | ||||
| Mono Cameras | 8, 12 bit/pixel | 8, 12 bit/pixel | ||
| Color Cameras | 8 bit/pixel YUV 4:2:;2, Raw, Mono 12 bit/pixel Raw, Mono |
8 bit/pixel YUV 4:2:;2, Raw, Mono 12 bit/pixel Raw, Mono |
||
| Synchronization | Via an external trigger signal or software | Via an external trigger signal or software | ||
| Processor Section | ||||
| CPU Type | 64 bit MIPS processor (PMC Sierra RM 9000) | 64 bit MIPS processor (PMC Sierra RM 9000) | ||
| Speed | 1.0 GHz | 1.0 GHz | ||
| RAM / Flash | 128 MB / 128 MB | 128 MB / 128 MB | ||
| OS | Linux (kernel 2.6) | Linux (kernel 2.6) | ||
| Interface | ||||
| USB | 2 x version 2.0, type A | 2 x version 2.0, type A | ||
| LAN | 10 / 100 / 1000 Mbits | 10 / 100 / 1000 Mbits | ||
| Serial | RS-232 max. 115 kBaud | RS-232 max. 115 kBaud | ||
| Digital I/O | 4 x in, 4 x out, opto-coupled | 4 x in, 4 x out, opto-coupled | ||
| Mechanical / Electrical | ||||
| Housing Size (L x W x H in mm) | 144.3 x 55 x 60 | 144.3 x 55 x 60 | ||
| Weight | Max. 600 g (typical) | Max. 600 g (typical) | ||
| Power Requirements | +12 VDC, 17 W (typical) @ 12 VDC 1.8 A max. input current | +12 VDC, 17 W (typical) @ 12 VDC 1.8 A max. input current | ||
| Lens Mounts | C-mount | C-mount | ||
| Conformity | CE, FCC | CE, FCC | ||
| Software Environment | ||||
| Configuration Tools | Basler config tool, Telnet or FTP services | Basler config tool, Telnet or FTP services | ||
| Development Tools | Eclipse, GNU Tools | Eclipse, GNU Tools | ||
| PC Requirements | Linux (2.4 or higher) or Windows (2000 or XP) | Linux (2.4 or higher) or Windows (2000 or XP) | ||