| Specification | L801k | L802k | L803k | ||
| Sensor Size | 8160 pixels | 8160 pixels | 8160 pixels | ||
| Sensor Type | Kodak KLI 4104 Linear CCD | Kodak KLI 4104 Linear CCD | Kodak KLI 4104 Linear CCD | ||
| Pixel Size | 5.0 µm x 5.0 µm, 5.0 µm pitch | 5.0 µm x 5.0 µm, 5.0 µm pitch | 5.0 µm x 5.0 µm, 5.0 µm pitch | ||
| Camera Link Pixel Clock | 20 MHz | 40 MHz | 60 MHz | ||
| Max Data Rate | 37 Mpixels/s | 75 Mpixels/s | 112 Mpixels/s | ||
| Max Line Rate | 4.7 kHz | 9.4 kHz | 14.1 kHz | ||
| Pixel Depths | Selectable 8 bit or 10 bit | Selectable 8 bit or 10 bit | Selectable 8 bit or 10 bit | ||
| Video Output Formats | Dual tap 8 bit or dual tap 10 bit | Dual tap 8 bit or dual tap 10 bit | Dual tap 8 bit or dual tap 10 bit | ||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (+/- 10%) 5 W @ 12 VDC | 12 VDC (+/- 10%) 6 W @ 12 VDC | 12 VDC (+/- 10%) 7 W @ 12 VDC | ||
| Lens Mounts | F-mount | F-mount | F-mount | ||
| Housing Size (L x W x H in mm) | 41.3 x 71 x 71 | 41.3 x 71 x 71 | 41.3 x 71 x 71 | ||
| Weight | ~ 300 g (without F-mount adapter) | ~ 300 g (without F-mount adapter) | ~ 300 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||