| Specification | L301k | L301kc | ||
| Sensor Size | 3 lines x 2098 pixels | 3 lines x 2098 pixels | ||
| Sensor Type | Kodak KLI 2113 Mono Tri-linear CCD |
Kodak KLI 2113 Color Tri-linear CCD |
||
| Pixel Size | 14.0 µm x 14.0 µm, 14.0 µm pitch | 14.0 µm x 14.0 µm, 14.0 µm pitch | ||
| Center-to-center Spacing Between Lines | 112.0 µm | 112.0 µm | ||
| Pixel Clock 3 x 8 Bit RGB Mode | Not applicable | 20 MHz | ||
| Pixel Clock Triple 8 Bit Mode | 20 MHz | Not applicable | ||
| Pixel Clock Dual 8 Bit Mode | 40 MHz | 40 MHz | ||
| Pixel Clock Single 8 or 10 Bit Mode | 60 MHz | 60 MHz | ||
| Max Line Rate | 9.20 kHz (with spatial correction off) 8.0 kHz (with spatial correction on) |
9.20 kHz (with spatial correction off) 8.0 kHz (with spatial correction on) |
||
| Video Output Type | Camera Link (base)* |
Camera Link (base)* |
||
| Video Output Formats | Single pixel 8 bits Single pixel 10 bits Dual pixel 8 bits Dual pixel 10 bits Triple pixel 8 bits |
Single pixel 8 bits Single pixel 10 bits Dual pixel 8 bits Dual pixel 10 bits Triple pixel 8 bits |
||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (+/- 10%) < 1% ripple Max. 5.1 W |
12 VDC (+/- 10%) < 1% ripple Max. 5.1 W |
||
| Lens Mount | F-mount | F-mount | ||
| Housing Size (L x W x H in mm) |
38.1 x 62 x 62 | 38.1 x 62 x 62 | ||
| Weight | Max. 282 g | Max. 282 g | ||
| Conformity | CE, FCC | CE, FCC | ||
| Specification | L304k | L304kc | ||
| Sensor Size | 3 lines x 4080 pixels | 3 lines x 4080 pixels | ||
| Sensor Type | Kodak KLI 4104 Mono Tri-linear CCD |
Kodak KLI 4101 Color Tri-linear CCD |
||
| Pixel Size | 10.0 µm x 10.0 µm, 10.0 µm pitch | 10.0 µm x 10.0 µm, 10.0 µm pitch | ||
| Center-to-center Spacing Between Lines | 90.0 µm | 90.0 µm | ||
| Pixel Clock | 30 MHz in 3 tap output modes 60 MHz in 2 tap output modes |
30 MHz in 3 tap output modes 60 MHz in 2 tap output modes |
||
| Max Line Rate | 7.20 kHz | 7.20 kHz | ||
| Video Output Type | Camera Link (base)* |
Camera Link (base)* |
||
| Video Output Formats | 3 taps (3 pixels per clock cycle) 8 bits per pixel 2 taps (2 pixels per clock cycle) Selectable 8 or 10 bit pixel depth |
3 taps (3 pixels per clock cycle) 8 bits per pixel 2 taps (2 pixels per clock cycle) Selectable 8 or 10 bit pixel depth |
||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (+/- 10%) Max. 9.0 W @ 12 VDC |
12 VDC (+/- 10%) Max. 9.0 W @ 12 VDC |
||
| Lens Mount | F-mount | F-mount | ||
| Housing Size (L x W x H in mm) |
41.3 x 71 x 71 | 41.3 x 71 x 71 | ||
| Weight | ~ 310 g (without lens adapter) | ~ 310 g (without lens adapter) | ||
| Conformity | CE, FCC | CE, FCC | ||