L300 Series Members
The Basler L300 Series includes the cameras listed in the table below:

             
 Camera Sensor Size Max Line Rate Color / Mono Output Type  
 L301k 3 lines 2098 pixels/line 9.2 kHz Mono Camera Link  
 L301kc 3 lines 2098 pixels/line 9.2 kHz Color Camera Link  
 L304k 3 lines 4080 pixels/line 7.2 kHz Mono Camera Link  
 L304kc 3 lines 4080 pixels/line 7.2 kHz Color Camera Link  
 
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen