L100 Specifications
           
 Specification L101k L103k L104k  
 Sensor Size 1024 or 2048 pixels 1024 or 2048 pixels 1024 or 2048 pixels  
 Sensor Type Linear CCD Linear CCD Linear CCD  
 Pixel Size 10.0 µm x 10.0 µm, 10.0 µm pitch 10.0 µm x 10.0 µm, 10.0 µm pitch 10.0 µm x 10.0 µm, 10.0 µm pitch  
 Pixel Clock 20 MHz 40 MHz 62.5 MHz  
 Max Line Rate 1k Sensor 18.7 kHz 35.7 kHz 58.5 kHz  
 Max Line Rate 2k Sensor 9.5 kHz 18.7 kHz 29.2 kHz  
 Video Output Type Camera Link (base)* Camera Link (base)* Camera Link (base)*  
 Video Output Format Single or dual tap 8 or 10 bits (selectable) Single or dual tap 8 or 10 bits (selectable) Single or dual tap 8 or 10 bits (selectable)  
 Synchronization Via an external trigger signal or free run Via an external trigger signal or free run Via an external trigger signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 VDC
(+/- 10%)
< 1% ripple
Max. 6.5 W
12 VDC
(+/- 10%)
< 1% ripple
Max. 8.5 W
12 VDC
(+/- 10%)
< 1% ripple
Max. 10.0 W
 
 Lens Mount 1k Sensor C-mount or
F-mount
C-mount or
F-mount
C-mount or
F-mount
 
 Lens Mount 2k Sensor C-mount or
F-mount
(F-mount recommended)
C-mount or
F-mount
(F-mount recommended)
C-mount or
F-mount
(F-mount recommended)
 
 Housing Size
(L x W x H in mm)
37.6 x 62 x 62 37.6 x 62 x 62 37.6 x 62 x 62  
 Weight Max. 285 g Max. 285 g Max. 285 g  
 Conformity CE, FCC CE, FCC CE, FCC  
 
* The output is RS-644 when this camera is used with an optional Basler Interface Converter (BIC)

Specifications are subject to change without prior notice

Basler Kontakt
Basler AG
Tel +49 4102 463 500
Fax +49 4102 463 599
Newsletter
Möchten Sie unseren Newsletter abonnieren?
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen