A400 Specifications
         
 Specification A402k/A402kc A403k/A403kc  
 Sensor Size
(H x V pixels)
2352 x 1726 2352 x 1726  
 Sensor Type Micron MV40
Progressive Scan CMOS
Micron MV40
Progressive Scan CMOS
 
 Optical Size 1 1/4'' 1 1/4''  
 Pixel Size 7.0 µm x 7.0 µm 7.0 µm x 7.0 µm  
 Max. Frame Rate
(at full resolution)
24 fps 48 fps  
 Color / Mono Color or Mono Color or Mono  
 Video Output Type Camera Link (base)* Camera Link (medium)  
 Video Data Output Modes 2 taps 8 or 10 bits 4 taps 8 or 10 bits  
 Synchronization Via an external trigger signal or free run Via an external trigger signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 V (+/- 10%)
max. 8 W
12 V (+/- 10%)
max. 8.5 W
 
 Lens Mount F-mount F-mount  
 Housing Size
(L x W x H in mm including connectors)
53.8 x 90 x 90 53.8 x 90 x 90  
 Weight ~ 605 g ~ 615 g  
 Conformity CE, FCC CE, FCC  
 
         
 Specification A404k/A404kc A406k  
 Sensor Size
(H x V pixels)
2352 x 1726 2320 x 1726  
 Sensor Type Micron MV40
Progressive Scan CMOS
Micron MV40
Progressive Scan CMOS
 
 Optical Size 1 1/4'' 1 1/4''  
 Pixel Size 7.0 µm x 7.0 µm 7.0 µm x 7.0 µm  
 Max. Frame Rate
(at full resolution)
48 fps (in 4 tap mode)
96 fps (in 8 tap mode)
209 fps  
 Color / Mono Color or Mono Mono  
 Video Output Type Camera Link (base)* Camera Link (10tap)  
 Video Data Output Modes 8 taps 8 bits (@ 96 fps)
4 taps 8 or 10 bits (@ 48 fps)
10 taps 8 bits  
 Synchronization Via an external trigger signal or free run Via an external trigger signal or free run  
 Exposure Control Edge-controlled, level-controlled, or programmable Edge-controlled, level-controlled, or programmable  
 Power Requirements 12 V (+/- 10%)
max. 9 W
12 V (+/- 10%)
max. 10 W
 
 Lens Mount F-mount F-mount  
 Housing Size
(L x W x H in mm including connectors)
53.8 x 90 x 90 53.8 x 90 x 90  
 Weight ~ 615 g ~ 615 g  
 Conformity CE, FCC CE, FCC  
 
* The output is RS-644 when this camera is used with an optional Basler Interface Converter (BIC).

Specifications are subject to change without prior notice.

© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen