| Specification | A201b/A201bc | A202k | ||
| Sensor Size (H x V pixels) |
1008 x 1018 | 1004 x 1004 | ||
| Sensor Type | Kodak KAI-1010 Progressive Scan CCD |
Kodak KAI-1020 Progressive Scan CCD |
||
| Optical Size | 4/5'' | 2/3'' | ||
| Pixel Size | 9.0 µm x 9.0 µm | 7.4 µm x 7.4 µm | ||
| Max. Frame Rate (at full resolution) |
30 frames/s | 48 frames/s | ||
| Color / Mono | Color or Mono | Mono | ||
| Video Output Type | Channel Link* | Camera Link (base)* |
||
| Video Output Format | Singe or dual pixel 8 bits or 10 bits selectable |
Dual pixel 8 bits or 10 bits (selectable) |
||
| Synchronization | Via an external trigger signal or free run | Via an external trigger signal or free run | ||
| Exposure Control | Level-controlled or programmable | Level-controlled or programmable | ||
| Power Requirements | 12 VDC (+/- 10%) < 1% ripple Max. 8.0 W |
12 VDC (+/- 10%) < 1% ripple Max. 5.5 W |
||
| Lens Mount | C-Mount or F-Mount | C-Mount or F-Mount | ||
| Housing Size (L x W x H in mm) |
37.6 x 62 x 62 | 37.6 x 62 x 62 | ||
| Weight | Max. 265 g | Max. 290 g | ||
| Conformity | CE, FCC | CE, FCC | ||