| Specification | A301f | ||
| Sensor Size (H x V pixels) |
658 x 494 | ||
| Sensor Type | Sony ICX074AL Progressive Scan CCD |
||
| Optical Size | 1/2'' | ||
| Pixel Size | 9.9 µm x 9.9 µm | ||
| Max. Frame Rate (at full resolution) |
80 fps | ||
| Color / Mono | Mono | ||
| Video Output Type | IEEE 1394 | ||
| Video Output Format | Mono 8 (8 bits/pixels) |
||
| Synchronization | Via external trigger or the 1394 bus | ||
| Power Requirements | 12 VDC (+/- 10%) < 1% ripple Max. 6.0 W |
||
| Lens Mount | C-mount or F-mount | ||
| Housing Size (L x W x H in mm) |
48.7 x 62 x 62 | ||
| Weight | Max. 310 g | ||
| Conformity | CE, FCC | ||
| Specification | A311f | A311fc | ||
| Sensor Size (H x V pixels) |
659 x 494 | 658 x 492 | ||
| Sensor Type | Sony ICX414AL Progressive Scan CCD |
Sony ICX414AQ Progressive Scan CCD |
||
| Optical Size | 1/2'' | 1/2'' | ||
| Pixel Size | 9.9 µm x 9.9 µm | 9.9 µm x 9.9 µm | ||
| Max. Frame Rate (at full resolution) |
73 frames/s | 73 frames/s | ||
| Color / Mono | Mono | Color | ||
| Video Output Type | IEEE 1394 | IEEE 1394 | ||
| Video Output Format | Mono 8 (8 bits/pixels) Mono 16 (16 bits/pixel - 12 effective) |
Mono 8 (8 bits/pixels) Mono 16 (16 bits/pixel - 12 effective) Raw 8 (8 bits/pixel) Raw 16 (16 bits/pixel - 12 effective) YUV 4:2:2 (16 bis/pixel avg.) |
||
| Synchronization | Via external trigger or the 1394 bus | Via external trigger or the 1394 bus | ||
| Power Requirements | 8 to 36 VDC (12 VDC nominal) < 1% ripple Max. 3.0 W@12 VDC typical |
8 to 36 VDC (12 VDC nominal) < 1% ripple Max. 3.0 W@12 VDC typical |
||
| Lens Mount | C-Mount | C-Mount | ||
| Housing Size (L x W x H in mm) |
40.8 x 62 x 62 | 40.8 x 62 x 62 | ||
| Weight | ~ 310 g | ~ 310 g | ||
| Conformity | CE, FCC | CE, FCC | ||
| Specification | A312f | A312fc | ||
| Sensor Size (H x V pixels) |
782 x 582 | 780 x 580 | ||
| Sensor Type | Sony ICX-415AL Progressive Scan CCD |
Sony ICX-415AQ Progressive Scan CCD |
||
| Optical Size | 1/2'' | 1/2'' | ||
| Pixel Size | 8.3 µm x 8.3 µm | 8.3 µm x 8.3 µm | ||
| Max. Frame Rate (at full resolution) |
53 frames/s | 53 frames/s | ||
| Color / Mono | Mono | Color | ||
| Video Output Type | IEEE 1394 | IEEE 1394 | ||
| Video Output Format | Mono 8 (8 bits/pixels) Mono 16 (16 bits/pixel - 12 effective) |
Mono 8 (8 bits/pixels) Mono 16 (16 bits/pixel - 12 effective) Raw 8 (8 bits/pixel) Raw 16 (16 bits/pixel - 12 effective) YUV 4:2:2 (16 bis/pixel avg.) |
||
| Synchronization | Via external trigger or the 1394 bus | Via external trigger or the 1394 bus | ||
| Power Requirements | 8 to 36 VDC (12 VDC nominal) < 1% ripple Max. 3.0 W@12 VDC typical |
8 to 36 VDC (12 VDC nominal) < 1% ripple Max. 3.0 W@12 VDC typical |
||
| Lens Mount | C-Mount | C-Mount | ||
| Housing Size (L x W x H in mm) | 40.8 x 62 x 62 | 40.8 x 62 x 62 | ||
| Weight | ~ 310 g | ~ 310 g | ||
| Conformity | CE, FCC | CE, FCC | ||