Contact
HomePressNews
Basler Expands scout Camera Series With Four Very Cost Effective Megapixel Gigabit Ethernet and FireWire-b Models
Ahrensburg, 5 August 2008 – Basler Vision Technologies is expanding its successful scout series with four new camera models based on Sony’s brand-new ICX445 CCD sensor.

These cameras feature a 32 frames per second image capture rate with the high image quality demanded by industrial applications, ranging from factory automation to semiconductor and electronics manufacturing. With a GigE Vision compliant Gigabit Ethernet interface, they can perform 12 bit image data transfer and color output at the full speed of 32 frames per second.

With a resolution of 1280 x 960 pixels the cameras deliver 1.2 megapixels resolution and perfectly complement the existing range of Basler scout cameras. They offer double speed compared to other cameras in this megapixel range which makes them a perfect fit for all factory floor applications.

The impressive image quality of the new scout models (scA1300-32) is measured and proven for each camera by automated EMVA 1288 sensitivity tests performed during production. Measurement results show a very high Quantum Efficiency and indicates a low dark noise level of around 12 electrons that will also result in a good dynamic range.

The scA1300-32 is also a more cost-effective alternative for users of cameras that are based on Sony’s ICX267 or ICX204 sensor, such as Basler’s scA1390-17 or scA1000-30. “With the addition of the scA1300-32, Basler redefines the price point for CCD-based megapixel cameras on a very low level”, explains Henning Tiarks, Product Manager at Basler Components.

The Basler scout camera models feature a compact 29 mm x 44 mm x 73.7 mm housing with either a GigE Vision compliant Gigabit Ethernet interface or a FireWire-b interface. They are available in monochrome or color. The cameras provide a RJ-45 Ethernet or FireWire-b connector, both with screw mount option. Standard cameras are equipped with a C-Mount adapter but thanks to Basler’s modular concept, CS-Mount versions are also possible as well as a 90° angled head option. Comprehensive documentation and a free-of-charge driver and viewer tool make it easy to start using and integrating the cameras.

Basler’s pylon driver package supports both GigE and FireWire cameras. The Basler pylon SDK enables straightforward integration into existing applications via extensive documentation and code samples that can often be simply cut and pasted into customer applications. The pylon driver technology developed by Basler has been proven in several thousand camera installations over the last year and has gained a well-deserved reputation for low CPU load, robustness, and ease-of-use.

The new scout cameras will enter series production in September 2008. This year, the cameras will be presented at Vision-Show in Paris/France from September 30 until October 2, 2008, and at VISION tradeshow in Stuttgart/Germany from November 4-6, 2008.



Press Contact:
Eva Tischendorf – Basler Components
Tel. +49 4102 - 463 258
Fax: +49 4102 - 463 599
eva.tischendorf@baslerweb.com

Contact
General, Economic and Financial Topics

Verena Fehling
Fon +49 4102 463 100
>> e-mail


Basler Solutions

Dorothea Brandes
Fon +49 4102 463 551
>> e-mail

Katrin Haase
Fon +49 4102 463 128
>> e-mail



Basler Components

Anke Wuebbelmann
Fon +49 4102 463 511
>> e-mail

Eva Tischendorf
Fon +49 4102 463 258
>> e-mail

© 2008 Basler AG | Imprint | Legal Policy