Two Megapixel Basler IP Camera Now With Day/Night Functionality
Ahrensburg, October 14, 2009 – The two megapixel model in the Basler IP camera family, the BIP-1600c-dn, now also features true day/night functionality. The day/night functionality with its automatically retractable infrared (IR) cut filter is now available in all Basler IP camera models.

During normal lighting conditions, the IR-cut filter is positioned in front of the imaging sensor. This results in high quality color images. When the ambient light level decreases, the automatic exposure control on the Basler IP camera moves the mechanical IR-cut filter aside and replaces it with a clear filter to keep the correct back focal length. Without the IR-cut filter in front of the sensor, the camera will shift into a black and white mode that allows operation at a minimum illumination and enabling full night vision capability.

An ultra-compact, all-metal housing with a size of 89.8 mm x 29 mm x 44 mm and a weight of only 230 grams makes these the smallest day/night IP cameras in their class. These characteristics contribute to a flexible, easy installation.

“CCD sensors are extraordinarily sensitive to near infrared light, and this makes them a perfect fit for true day/night cameras. Because CCD sensors are not packed with circuitry as CMOS sensors are, they have a better “fill factor” resulting in a greater sensitivity to light and making them more suitable for low light conditions. By using this state-of-the-art technology together with our extensive experience in vision technologies, we are able to provide professional quality imaging for all lighting conditions”, states Gerrit Schreiber, Product Manager at Basler Vision Technologies.


About Basler:

Basler Vision Technologies (www.basler-ipcam.com) is a leading German manufacturer of digital cameras for industrial, medical, and traffic system applications, as well as for the video surveillance market. Basler has more than 20 years of experience in image processing. We have designed and manufactured high-quality digital cameras for over 10 years. Our products are world-famous for excellent image quality, high reliability, ease of use, and ease of integration.

For more information, please contact us at +49 4102 463-500, e-mail us at bc.sales.europe@baslerweb.com, or visit us on the web at http://www.basler-ipcam.com.



Basler Press Contact:
Anke Wübbelmann – Head of Market Communications
Tel. +49 4102 - 463 511
Fax: +49 4102 - 463 46511
EMail: anke.wuebbelmann@baslerweb.com

Basler AG
An der Strusbek 60 – 62
22926 Ahrensburg
Germany

www.basler-ipcam.com


Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our eNewsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy