US Market Introduction of Basler’s IP Camera Series at the ASIS Show
Ahrensburg, August 8, 2008 – Basler will introduce its comprehensive range of versatile, high performance IP camera models at the ASIS show in Atlanta on September 15th to 17th. After market introduction in Europe at the IFSEC show in May, the cameras will make their first appearance in the US at ASIS. Basler IP cameras are designed and manufactured in Germany.

The Basler IP camera family comprises a selection of the best Sony CCD sensors as well as high performance Micron CMOS sensors. With a total of five different models and resolutions ranging from VGA to 2 megapixels, the cameras are a perfect fit for a variety of surveillance applications.

These cameras feature a complete image compression set-up without limitation to specific resolutions. All cameras offer not only multi-level MJPEG compression with multi-streaming options, but also a simultaneous, independent MPEG-4 or H.264 streaming capability, while frame transmissions are kept at the highest possible rate. The comprehensive set of network security and management capabilities on the cameras is enhanced by a wide range of standard features such built-in support for compliant Power over Ethernet (IEEE 802.3af), DC Auto-iris control functionality, and adaptive bit rate control. The Basler IP camera family features an ultra compact (89 mm x 29 mm x 44 mm) all metal housing, which makes it the smallest IP camera in its class.

Basler is an international company. A qualified team of support and sales personnel is available both in the German headquarters and in the United States and Singapore affiliates. Basler IP products can be purchased worldwide from professional, well-trained partner companies.

Visitors to ASIS 2008 can expect Basler to present the new IP camera product range. We look forward to seeing you at booth 4253. The show will take place from September 15th to the 17th in Atlanta, US.



About Basler:

Basler Vision Technologies is a leading German manufacturer of digital cameras for industrial, medical, and traffic system applications, as well as for the video surveillance market. Basler has more than 20 years of experience in image processing. We have designed and manufactured high quality digital cameras for over 10 years. Our products are world famous for excellent image quality, high reliability, ease of use, and ease of integration.
For more information, please contact us at +49 4102 463-500, e-mail us at bc.sales.europe@baslerweb.com, or visit us on the web at www.basler-ipcam.com.


Press Contact:
Anke Wübbelmann – Basler Components
Tel. +49 4102 - 463 511
Fax: +49 4102 - 463 599
E-Mail: anke.wuebbelmann@baslerweb.com

Basler AG
An der Strusbek 60 – 62
22926 Ahrensburg
Germany

www.basler-ipcam.com



ASIS 2008
Basler Vision Technologies
Booth 4253



Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Vision Technologies Taiwan, Inc.
Ph. +886 3 5583955
Fax +886 3 5583956
» e-mail
Newsletter
Would you like to receive our eNewsletter?
Partners' Section
Login:
Password:
© 2009 Basler AG | Imprint | Legal Policy