Ahrensburg, 11 June 2007 – Basler announces series production of the first members in the new sprint camera family. As a first step, the 4k monochrome members will be moved to series production in Q3 of 2007. The new Basler sprint family of line scan cameras includes members with 2k, 4k, and 8k resolution and speeds from 19.3 kHz to 140 kHz. The maximum line rate can be achieved with the 2k and the 4k members. All resolutions will be available in color in the near future.
The sprint’s unique dual line CMOS sensor was developed exclusively for Basler and enables an amazing line rate of 140 kHz at a resolution of 4k pixels. Some other significant features of this sensor are the outstanding sensitivity and the excellent SNR (signal-to-noise ratio).
The cameras in the sprint family will include powerful features such as an AOI (area of interest) with linear speed increase, shading correction, test images, line stamps, configuration sets, and error condition detection.
Two types of shading correction (PRNU and DSNU correction) will let users correct for image variations, that may result from optics, lighting, or sensor performance. The more homogeneous behavior provided by shading correction can be a major advantage for many vision applications.
Also worthy of note is a Line Sum feature that can double the camera’s sensitivity and increase the SNR by up to 3 dB. This is achieved by using the two lines in the sensor to scan each area on the object twice and then combining the collected information.
Basler-VC designs and manufactures advanced vision components for industrial users. Products include color and monochrome line scan, area scan, and intelligent area scan digital cameras ideal for high-speed and/or high-resolution applications. Product designs are driven by industry requirements and offer easy interfacing, compact size, and a strong price/performance ratio.
For more information, please contact us at +49 4102 463-500, e-mail us at vc.sales.europe@baslerweb.com, or visit us on the web at
http://www.basler-vc.com.
Press Contact:
Anke Wübbelmann – Vision Components
Tel. +49 4102 – 463 511
Fax: +49 4102 – 463 599
E-Mail: anke.wuebbelmann@baslerweb.com
Basler AG
An der Strusbek 60 – 62
22926 Ahrensburg
Germany
Internet: www.basler-vc.com