| |
|
|
|
|
|
|
|
| | |
Intel Pro 1000 Chipset |
Hardware ID |
Pylon 2.0 |
Pylon 2.1/2.2 |
|
|
| | |
82540EM |
PCI\VEN_8086&DEV_100E |
Yes |
Yes |
|
|
| | |
82540EP_EL |
PCI\VEN_8086&DEV_101E |
Yes |
Yes |
|
|
| | |
82541GI* |
PCI\VEN_8086&DEV_1076 |
Yes |
Yes |
|
|
| | |
82541GI_LF |
PCI\VEN_8086&DEV_107C |
Yes |
Yes |
|
|
| | |
82545EM |
PCI\VEN_8086&DEV_100F |
Yes |
Yes |
|
|
| | |
82545GM |
PCI\VEN_8086&DEV_1026 |
Yes |
Yes |
|
|
| | |
82563EB/80003ES2 |
PCI\VEN_8086&DEV_1096 |
No |
Yes |
|
|
| | |
82567/ICH9_IGP_AMT** |
PCI\VEN_8086&DEV_10BE |
No |
Yes/M |
|
|
| | |
82567/ICH9_IGP_AMT** |
PCI\VEN_8086&DEV_10F5 |
No |
Yes/M |
|
|
| | |
82571EB*** |
PCI\VEN_8086&DEV_105E |
Yes |
Yes |
|
|
| | |
4-port
(2 X 82571EB***) |
PCI\VEN_8086&DEV_10A4 |
Yes |
Yes |
|
|
| | |
4-port LP
(2 x 82571EB***) |
PCI\VEN_8086&DEV_10BC |
Yes/M |
Yes |
|
|
| | |
82572EI*** |
PCI\VEN_8086&DEV_10B9 |
Yes |
Yes |
|
|
| | |
82572EI-Copper*** |
PCI\VEN_8086&DEV_107D |
Yes |
Yes |
|
|
| | |
82573E |
PCI\VEN_8086&DEV_108B |
Yes |
Yes |
|
|
| | |
82573E-IAMT |
PCI\VEN_8086&DEV_108C |
Yes |
Yes |
|
|
| | |
82573L |
PCI\VEN_8086&DEV_109A |
Yes |
Yes |
|
|
| | |
82574L |
PCI\VEN_8086&DEV_10D3 |
No |
Yes |
|
|
| |