Basler aviator Series
The Basler aviator is a new series of high-speed, mainstream cameras. The aviator's superior image quality, even at high image capture rates, makes a convincing argument. The series features a Camera Link compatible interface, progressive scan readout, and global shutter technology. The first model in the series offers one megapixel resolution (1024 x 1024 pixels) at 120 frames per second.

The Basler aviator is equipped with Kodak’s state-of-the-art CCD sensors. These new cameras combine Basler’s extensive knowledge of the Camera Link interface and our long experience designing cameras based on Kodak sensors. In addition, we have leveraged the tap balancing competence gained during development of the Basler pilot series, which also employs Kodak sensors. As a result, the Basler aviator offers excellent imaging results in regards to linearity, dynamic range, and noise level.

The Basler aviator's advantages include:

One megapixel resolution at 120 fps for greater throughput
Basler’s unique tap balancing
A Camera Link interface for fast data transmission
Separate input and output for external devices (e.g., strobe)
Attractive price/performance ratio


The Basler aviator series is an ideal fit for applications such as:

Semiconductor manufacturing
Electronics manufacturing
Metrology
Medical imaging
Various other applications


Do you have any questions? Please contact us!

Téléchargements aviator
Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy