Basler sprint Series
The Solution When Throughput and Sensitivity Count

The new Basler sprint line scan family includes models with resolutions from 2k to 4k pixels and line rates from 20 kHz to 140 kHz. That means that the Basler sprint is the fastest line scan camera on the market!

These extremely high line capture rates and the resulting short integration times require very high sensitivity and a low noise level to achieve excellent image quality. These goals were reached with a new CMOS sensor that was developed exclusively for Basler. This new dual line sensor represents the next generation of CMOS sensor technology and combines the highest speeds with outstanding sensitivity. The resulting advantages for your application include increased throughput and easier integration of your lighting system.

When the dual line sensor in the Basler sprint is used to sequentially scan an object, signal-to-noise ratio and sensitivity are significantly improved. A standard Camera Link interface simplifies system integration and provides reliable data transfer at very high rates.

Your benefits from the Basler sprint series include:
Resolutions from 2k to 4k pixels
The highest speeds, even at 4k resolution, with line rates from 20 kHz to 140 kHz
Very high sensitivity and an increased signal-to-noise ratio
A small, rugged new housing design with a novel heat sink system
A unique automated sensor alignment system for the lowest tolerances
A Windows setup tool (the CCT+) that lets you configure your camera with ease
100% quality checked and calibrated to give you consistent performance and reliability.


Basler sprint cameras are perfect for use in applications such as:
Web inspection (wood, paper, foil, etc.)
Surface inspection (printed circuit boards, flat panels and displays, semiconductors, etc.)
Document scanning and postal sorting
Food inspection


Do you have any questions? Please contact us!



Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy