| Order No. | Description | ||
| 2000010819 | Power Supply 24V | ||
| 1000011269 | Power Connector 4p for 24V Cameras (Binder) | ||
| 2000018090 | Power Supply 12V, w/o Power Cord, 7.0m connector cable | ||
| 2000001912 | Power Connector 6p for 12V Cameras (Hirose) | ||
| 2000004411 | AC Power Cord for 12V Power Supply (Germany) | ||
| 2000018090 | Power Supply 12V, for use with 6p/4p IEEE 1394 cable |