Lens Mounts
Lens mounts are available in a wide variety of types. C-mount and F-mount are most common, but V-mount, M42 x 1, M42 x 0.75 (called T2), and M39 x 1/26” are also used.
C-Mount has a flange focal distance of 17.526 mm and a thread of 1 x 32 UN2A. F-Mount has a distance of 46.5 mm and typically uses the Nikon bayonet flange. In some cases, the flange focal distance is adapted to realize short focal lengths. C-Mount can be used for image diagonals up to a 1” format.
| | Order No. | | Description |
| | 1000001348 | | Nikon F-Mount Adapter for RS-644 cameras |
| | 1000009718 | | Nikon F-Mount Adapter for b, k, and f Cameras |
| | 1000009455 | | C-Mount Adapter for RS-644 cameras |
| | 1000014218 | | C-Mount Adapter for RS-644 cameras with IR-Cut Filter |
| | 1000009719 | | C-Mount Adapter for b, k, and f Cameras |
| | 1000014219 | | C-Mount Adapter for b, k, and f Cameras with IR-Cut Filter |
| | 1000004850 | | M42-Mount Adapter for RS-644 cameras |
| | 1000012965 | | M42-Mount Adapter for b, k, and f Cameras |
| | 1000008924 | | V-Mount Adapter for RS-644 cameras |
| | 1000010618 | | V-Mount Adapter for b, k, and f Cameras |
For further Information about the offered Lens Mounts please have a look into the Application Note we created for this topic. You can find that Note in the "Accessories Download" section on the top right hand side.