Cables
Frame Grabber Cables

Due to the vast array of different frame grabbers and output formats available - such as RS-644, RS-422, Channel Link, and CameraLink® - the number of interface cables in existence is nearly uncountable. Nevertheless, Basler-VC can provide several types of cables in a variety of lengths to connect Basler cameras to the most common frame grabbers. Many of the cables are available off-the-shelf, and all are EMC proven for industrial conditions.

Some off-the-shelf cables available for Camera Link are:

 Order No.  Description
 2000017163  Camera Link Cable 0.5m (base)
 1000013041  Camera Link Cable 3.0m (base)
 1000013042  Camera Link Cable 5.0m (base)
 2000015201  Camera Link Cable 10.0m (base)
    
 2000013905  Camera Link Cable 3.0m (medium, full)
 2000013906  Camera Link Cable 5.0m (medium, full)
 2000017314  Camera Link Cable 10.0m (medium, full)
    
 2000010821  Channel Link - Camera Link Cable 3.0m
 2000013324  Channel Link - Camera Link Cable 8.0m
    
 2000017985  Camera Link Cable - high flex for robotic applications 10.0m


For more information about the Channel Link - Camera Link Cable, please download the related Tech Brief using the link below.

IEEE1394 Cables

Of course, Basler also offers IEEE 1394 cables:

 Order No.  Description
 2000011942  IEEE 1394 cable 6p/6p 2.0m
 2000013857  IEEE 1394 cable 6p/6p 3.0m
 2000012900  IEEE 1394 cable 6p/6p 4.5m
 2000013507  IEEE 1394 cable 6p/6p 2.0m screw lock
 2000013508  IEEE 1394 cable 6p/6p 4.5m screw lock
 2000014802  IEEE 1394 cable 6p/6p 10.0m screw lock
 2000016557  IEEE 1394 cable 6p/6p, 4.5m click lock
 2000018386  IEEE 1394 cable 6p/6p, 4.5m click lock, dragchain resistant
 2000016556  IEEE 1394 cable 6p/6p, 10.0m click lock
 2000013708  IEEE 1394 cable 6p/4p 3.0m
 2000017056  IEEE 1394 cable 6p/4p with power connector
 2000016658  IEEE 1394 cable 6p/6p 90°, 4.5m
    
 2000012016  Trigger cable IEEE 1394 DSUB 3.0m
 2000016840  Trigger cable RJ45 10pin with resistors 1.0m
 2000017169  Trigger cable RJ45 10pin with resistors 5.0m
 2000016559  Trigger cable RJ45 10pin - open - 1.0m
 2000017705  Trigger cable RJ45 10pin DSUB 3.0m
 2000018659  Trigger cable RJ45 10pin open- 5.0m


Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy