Basler ace Series
Small Size. Sweet Deal!

The Basler ace combines the smallest size, the newest technology, and the best price for a GigE Vision camera. This combination makes the ace camera series extremely appealing for use in all standard machine vision applications. The ace is the latest innovation in Basler’s broad GigE camera portfolio and benefits from our five years of GigE camera experience. This makes the ace series not only a highly innovative design but also a very mature product that guarantees seamless integration into your application. All of this is topped with a starting price of 299 €.

Basler ace cameras are designed to meet the cost demands made by analog users while offering all of the technological advantages of a digital camera. The ace series provides an extremely small 29 x 29 mm footprint, which targets the replacement of analog cameras, USB cameras, and IEEE 1394a or b cameras that are based on this standard footprint size. To make integration easy and cost effective, the ace family is available with Power over Ethernet functionality.

The ace series consists of four camera models in monochrome and color with resolutions from VGA to two megapixels and features a C-mount lens adapter. All cameras are equipped with a CCD sensor.

The first ace models will be available in March 2010.


Features and Benefits
Ground-breaking price starting at 299 Euro
Gigabit Ethernet interface with Power over Ethernet
VGA to two megapixels and up to 100 fps
Selected high-quality CCD sensors
Several automatic functions and optimized software trigger functionality for high-speed triggering over the GigE bus
Very simple software integration via the free Basler pylon software package / SDK / Viewer Tool, which has Windows and Linux support and includes many sample programs to get you started quickly



© 2010 Basler AG | Imprint | Legal Policy