BIP-640c / BIP-640c-dn
With its standard 640 x 480 pixel (VGA) resolution, the Basler BIP-640c and BIP-640c-dn (day/night) IP camera is especially impressive not only for the high frame rates it can achieve by deploying an MJPEG encoder, but also by what it can realize with MPEG-4 and H.264 decoders. The use of a high-performance CCD imaging sensor from Sony provides exceptional sensitivity for low-light conditions. And the exceptionally compact housing makes the BIP-640c and BIP-640c-dn (day/night) a convincing alternative to more conventional VGA network cameras.

Maximum Frame Rate

           
  MJPEG MPEG-4 H.264  
 Full resolution 30 fps 30 fps 25 fps  
 DI (720 x 480) 30 fps* 30 fps* 25 fps*  
 
* scaled
The maximum sensor readout rate is 71 fps.


Day/night functionality:
True day/night functionality via an automatically retractable IR-cut filter provides a high image quality color mode for daylight applications and a black and white mode for night and low light conditions.

Other features:
Freely configurable, simultaneous use of standards-compliant MJPEG and MPEG-4 or H.264 video compressions
Creation of multiple virtual cameras by parameterizing flexible areas of interest (AOIs)
Freely scalable image formats result in optimized bandwidth and maximized storage utilization
Integrated motion detection with an array of selection windows
DC auto-iris control, backlight compensation, white balance, and exposure control
Power over Ethernet (IEEE 802.3af)
Compact design (89.8 mm x 29 mm x 44 mm) with an all metal housing and a weight of only 230 g


For the complete specifications, see the data sheet or click here.

Basler Contacts
Newsletter
Would you like to receive our eNewsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy