Accessories
Basler Components offers a wide variety of accessories designed to help you get the most from your camera.

To find compatible accessories, please select your camera type from the Accessories menu on the left.
Our portfolio includes several accessories in each of the following categories:

Cables

Basler Components provides several types of cables in a variety of interface configurations and a variety of lengths to connect Basler cameras to the most common frame grabbers. We stock standard and special cables, for example, Camera Link, IEEE 1394 and GigE high-flex. Many of the cables are available off-the-shelf and all are EMC proven for industrial conditions.

Connectors

Basler Components offers different power connectors for your camera.

Frame Grabbers and Cards

Frame grabbers and cards that are compatible with your camera are available in our portfolio. Compatible frame grabbers are listed for each camera and they have usually been tested with the camera.

Lens Mounts

Lens mounts are available in a wide variety of types. C-mount and F-mount are most common, but V-mount, M42 x 1, M42 x 0.75 (called T2), and M39 x 1/26” are also used.

C-Mount has a flange focal distance of 17.526 mm and a thread of 1 x 32 UN2A. F-Mount has a distance of 46.5 mm and typically uses the Nikon bayonet flange. In some cases, the flange focal distance is adapted to realize short focal lengths. C-Mount can be used for image diagonals up to a 1” format.

Optics

Lenses are the second part in the chain of image processing. Optimized illumination of an object provides the best conditions to transfer the image information from the object to the camera. This transfer is accomplished with optics, which may be a specially designed and extremely complex package or a simple combination of basic lenses. A lens (or better an objective containing several lenses) is always designed for certain parameters. It is always a compromise between magnification, field of view (FOV), F-number, spectral range, image size, aberrations, and finally costs. The resolution dictated by the camera's pixel size is often only reachable with a high quality lens. Inexpensive lenses usually only have a resolution of two or three pixels.

Power Supplies

We offer the right power supplies to fit the requirements of Basler cameras. Of course, each supply is equipped with the correct power connector.

Tripod Mounts

We offer a selection of adapter plates used to mount tripods to our cameras.



Accessories Information
Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy