Basler scout light Series
Are You Looking for a Cost Effective Digital Camera?

Basler scout light Family - 4 Models - Versatile, Fully Digital, and Attractively Priced

The Basler scout light family is based on a selection of the best Sony CCD sensors and offers a wide variety of resolutions and speeds. The family also includes a high-performance CMOS sensor from Micron. With their FireWire-b™ interface, the cameras in this family are defined by state of the art technology that lets you get the maximum performance from each sensor.

Your benefits from the Basler scout light family include:
Resolutions from VGA to 2 megapixels with a FireWire-b interface
Up to 12 bit depths and no bandwidth limitation on 8 bit data flow inside the camera
Free drivers and SDK
Small, rugged housing for easy integration
Compatible with the newest vision industry standards including GenICam
100% quality checked and calibrated to give you consistent performance and reliability


Basler scout light cameras are available with C lens mount.

The Basler scout light family features a GenICam compliant API and uses Basler's pylon drivers. Along with the drivers, GUI based software is provided that lets users easily set camera parameters, adjust image quality, and control cameras from a remote computer.

With the scout light family, Basler is pushing the “analog goes digital” trend into the next dimension.

Basler scout light cameras are a perfect fit for a variety of vision applications including semiconductor and component inspection, manufacturing quality control, food and beverage inspection, intelligent traffic systems, microscopy and medical imaging, biometrics, and many others.

Do you have any questions? Please contact us!


Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
Partners' Section
Login:
Password:
© 2008 Basler AG | Imprint | Legal Policy