BIP-1600c / BIP-1600c-dn
The Basler BIP-1600c and BIP-1600c-dn high-performance network cameras are designed especially for challenging security installations that require images with a particularly precise level of detail. The 2 megapixel (1600 x 1200) CCD progressive scan sensor delivers clear images with reduced motion blur. Standards-compliant H.264 video compression makes the Basler IP camera a perfect solution for combining megapixel resolutions (up to UXGA) with optimized bandwidth.

Maximum Frame Rate

           
  MJPEG MPEG-4 H.264  
 Full resolution 8 fps 5 fps 4 fps  
 DI (720 x 480)* 30 fps 25 fps 25 fps  
 
The maximum sensor readout rate is 12.5 fps.
* AOI (Area of Interest)


Day/night functionality:
True day/night functionality via an automatically retractable IR-cut filter provides a high image quality color mode for daylight applications and a black and white mode for night and low light conditions.

Other features:
Freely configurable, simultaneous use of standards-compliant MJEPG and MPEG4 or H.264 video compressions
Creation of multiple virtual cameras by parameterizing flexible areas of interest (AOIs)
Freely scalable image formats result in optimized bandwidth and maximized storage utilization
Integrated motion detection with an array of selection windows and access to an internal ring buffer containing pre and post alarm images
DC auto-iris control, backlight compensation, white balance, and exposure control
Power over Ethernet (IEEE 802.3af)
Battery backed up real-time clock
Compact design (89.8 mm x 29 mm x 44 mm) with an all metal housing and a weight of only 230 g


For the complete specifications, please see the data sheet or click here.

Basler Contacts
Newsletter
Would you like to receive our eNewsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy