BIP-1300c / BIP-1300c-dn
The Basler BIP-1300c and BIP-1300c-dn (day/night) IP cameras provide excellent image quality at high frame rates with megapixel resolution (1280 x 960). The Sony EXview HAD CCD progressive scan sensor provides exceptional sensitivity for low-light conditions. This characteristic of the BIP-1300c and BIP-1300c-dn is especially appropriate for professional indoor and outdoor solutions.

Maximum Frame Rate

           
  MJPEG MPEG-4 H.264  
 Full resolution 11 fps 9 fps 7 fps  
 DI (720 x 480) 30 fps 25 fps 25 fps  
 
The maximum sensor readout rate is 30 fps.

Day/night functionality:
True day/night functionality via an automatically retractable IR-cut filter provides a high image quality color mode for daylight applications and a black and white mode for night and low light conditions.

Other features:
Freely configurable, simultaneous use of standards-compliant MJEPG and MPEG4 or H.264 video compressions
Creation of multiple virtual cameras by parameterizing flexible areas of interest (AOIs)
Freely scalable image formats result in optimized bandwidth and maximized storage utilization
Integrated motion detection with an array of selection windows
DC auto-iris control, backlight compensation, white balance, and exposure control
Power over Ethernet (IEEE 802.3af)
Compact design (89.8 mm x 29 mm x 44 mm) with an all metal housing and a weight of only 230 g


For the complete specifications, see the data sheet or click here.


BIP-1300c Information
Basler Contacts
Newsletter
Would you like to receive our eNewsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy