BIP-1000c / BIP-1000c-dn
The powerful Basler BIP-1000c and BIP-1000c-dn IP camera offers an especially flexible solution for demanding indoor and outdoor tasks. The 1/3" progressive scan CCD sensor provides resolutions up to the XGA standard (1024 x 768) and provides high resolution images at high frame rates.

Maximum Frame Rate

           
  MJPEG MPEG-4 H.264  
 Full resolution 18 fps 11 fps 10 fps  
 DI (720 x 480) 30 fps 30 fps 25 fps  
 
The maximum sensor readout rate is 30 fps.


Day/night functionality:
True day/night functionality via an automatically retractable IR-cut filter provides a high image quality color mode for daylight applications and a black and white mode for night and low light conditions.

Other features:
Freely configurable, simultaneous use of standards-compliant MJPEG and MPEG-4 or H.264 video compressions
Creation of multiple virtual cameras by parameterizing flexible areas of interest (AOIs)
Freely scalable image formats result in optimized bandwidth and maximized storage utilization
Integrated motion detection with an array of selection windows
DC auto-iris control, backlight compensation, white balance, and exposure control
Power over Ethernet (IEEE 802.3af)
Compact design (89.8 mm x 29 mm x 44 mm) with an all metal housing and a weight of only 230 g


For the complete specifications, see the data sheet or click here.

BIP-1000c Information
Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our eNewsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy