Quality
Basler Makes Quality a Priority!

Quality is a main focus at Basler Components and continuous improvement is a matter of course for us. The reason is obvious - our cameras are an important factor in the quality of the products and services you produce. We want you to rely on our consistent, stable, high-quality, cameras so that you can concentrate on your core business.

At Basler, our quality management system is constantly extended and improved. In the spirit of ISO 9001:2000, we decided against a pure quality assurance tool in favor of a much larger integrated management system with a focus on continuous improvement in all phases of our operations.

What Makes Basler Camera Quality So Special?



To ensure consistently high product quality, we employ several quality inspection procedures during manufacturing. This list describes three of the most essential actions we take to meet your highest requirements.


The back focal length on each camera is carefully measured and adjusted. This guarantees an optimum distance between the lens flange and the sensor and ensures compliance with optical standards.
Our advanced Camera Test Tool (CTT+), the first fully-automated inspection system for digital cameras, checks all of the significant quality aspects of each camera we produce. The CTT+ is a unique combination of optics, hardware, and software that can be quickly and efficiently used to calibrate a camera and to measure its performance against a set of standards. For defined sets of conditions, an automated software program examines the camera’s output, makes any calibration adjustments necessary, and compares the output to a strictly defined set of performance criteria.
As a final check, our cameras pass a stress test. Cameras are tested over the entire temperature range specified in our documentation. By doing this, we can identify and remove temperature sensitive weak spots in the camera. Thus, consistent image quality in conditions with quickly changing temperatures is guaranteed.

Basler customers get a 100% tested camera, all of the benefits that go along with 100% testing, and a much higher level of satisfaction. This is a definite win-win situation.

Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Partners' Section
Login:
Password:
© 2008 Basler AG | Imprint | Legal Policy