The Basler vario2 embodies a completely new ergonomic concept, designed for testing batches and equipped with an internal supply of parts and fully automated part separation. The testing system is viewed through two large sliding doors on the front of a system especially designed for access from three sides only, thus enabling you to position your Basler vario2 against a wall. In order to insure optimum ergonomic operation for the Basler vario2 user, we opted for a versatile monitor with a touchscreen and extension cable that allow you to position your visual display on the Basler vario2 housing according to your individual requirements. It is also possible to supply the entire inspection system housing with filtered air. Slight overpressure in the test system then reduces ingress of dust from the ambience.
The Basler vario2 is designed for the highest performance at the highest resolution. Depending on the size and material of the part, it is possible to carry out a 360° check on up to 4.5 parts per second using six 3-megapixel cameras. Basler use a symmetrical inspection concept with two adjacent glass rings,with identical inspection environments for testing both surface sides A and B. In order to speed up initial part parameterization yet further, the Basler vario2 features a standard park position function. In addition, on the first glass ring, the height is controlled using our HR-HMU with a sensor resolution of 10 µm.