Basler pilot Series
Are You Looking for a Digital Camera That Combines Speed, High Image Quality, and an Excellent Price/Performance Ratio?

Basler pilot Family – Innovative, Easy to Integrate, Slim Design, Extremely Cost Effective

The Basler pilot camera family is based on four selected Kodak CCD sensors and one Sony CCD sensor for exceptional image quality. Equipped with a Gigabit Ethernet interface (compliant with the GigE Vision™ standard), these cameras take maximum advantage of the Kodak sensor technology and can often substitute for more costly Camera Link cameras and frame grabbers. For more flexibility, this series offers additional software features that can be integrated into the image processing software on a remote computer.

Your benefits from the Basler pilot family include:
Resolutions from VGA to 5 megapixels with a cost-effective, GigE Vision compliant, Gigabit Ethernet interface
Up to 100 meter cable lengths to give you the highest flexibility
A free GigE Vision compliant driver package with performance and filter drivers
The smallest housing in its class with a 29 x 44 mm footprint
Easy replacement for Camera Link cameras (for example, no lens change needed)
Saves cost by eliminating the need for a frame grabber
Compatible with the newest vision industry standards including GenICam, GigE Vision, and EMVA 1288
100% quality checked and calibrated to give you consistent performance and reliability


The Basler pilot family features a GenICam compliant API and uses new drivers. Along with the drivers, GUI based software is provided that lets users easily set camera parameters, adjust image quality, and control cameras from a remote computer.

Basler pilot cameras are a perfect fit for a variety of vision applications including semiconductor and component inspection, manufacturing quality control, food and beverage inspection, intelligent traffic systems, microscopy and medical imaging, biometrics, and many others.

Do you have any questions? Please contact us!

Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
Partners' Section
Login:
Password:
© 2009 Basler AG | Imprint | Legal Policy