We offer the right power supplies to fit the requirements of Basler cameras. Of course, each supply is equipped with the correct power connector.
| | Order No. | | Description |
| | | | |
| | | | LVDS / RS-644 |
| | 2000010819 | | Power Supply 24V |
| | 1000011269 | | Power Connector 4p for 24V Cameras (Binder) |
| | | | |
| | | | Camera Link |
| | 2000018090 | | Power Supply 12V, w/o Power Cord, 7.0m connector cable |
| | 2000001912 | | Power Connector 6p for 12V Cameras (Hirose) |
| | 2000004411 | | AC Power Cord for 12V Power Supply (Germany) |
| | | | |
| | | | IEEE1394 |
| | 2000017259 | | Power Supply 12V, for use with 6p/4p IEEE 1394 cable |
| | | | |
| | | | GigE Scout/Pilot |
| | 2000022905 | | Power Supply 12V, w/o Power Cord |
| | 2000021078 | | Power Connector / IO Connector 12p (Hirose) |
| | 2000004411 | | AC Power Cord for 12V Power Supply (Germany) |
| | | | |
| | | | GigE Runner |
| | 2000018090 | | Power Supply 12V, w/o Power Cord, 7.0m connector cable |
| | 2000001912 | | Power Connector 6p for 12V Cameras (Hirose) |
| | 2000004411 | | AC Power Cord for 12V Power Supply (Germany) |
| | | | |
| | | | Excite |
| | 2000021075 | | Power Supply 12V, w/o Power Cord |
| | 2000021077 | | Power Connector / Serial Connector 10p (Hirose) |
| | 2000004411 | | AC Power Cord for 12V Power Supply (Germany) |