| Separation capability max. OD | 120 mm | ||
| 0,315" | |||
| Separation capability min. OD | 5 mm | ||
| 0,1969" | |||
| Separation capability min. CS | 1/100 OD | ||
| Separation capability max. height | 8 mm - with HMU | ||
| 0,315" | |||
| Throughput *) | manual operation | ||
| Dimensions | |||
| Length | 585 mm | ||
| 1,919' | |||
| Front-to-back size | 600 mm | ||
| 1,969' | |||
| Height | 1890 mm | ||
| 6,201' | |||
| Weight | 90 kg | ||
| Electrical Data | |||
| Supply Voltage | 115V - 230 V - single phase | ||
| Frequency | 50/60 Hz | ||
| Power consumption | 0,8 kW | ||
| Fuse | 10 A - slow | ||
| Ambient conditions | |||
| Range of temperature | 10° - 30° | ||
| non condensing | |||