Line Scan Cameras
Basler's high-sensitivity line scan cameras are designed for industrial users who require high resolution or who need cameras for web inspection tasks. You can choose from a broad line scan portfolio that includes monochrome or color models with various resolutions and data rates.

           
 Camera Series Interface Sensor Size (pixels) Line Rate (kHz)  
 runner NEW GigE Vision 1024, 2048,
or 3 lines x 2098
up to 56.1  
 sprint NEW Camera Link 2048 or 4080 up to 140  
 L100 Camera Link 1024 or 2048 9.5 up to 58.5  
 L300 Camera Link 3 lines 2098 or
3 lines 4080
7.2 up to 9.2  
 L400 Camera Link 4080 7.2 up to 14.1  
 L800 Camera Link 8160 4.8 up to 14.1  
 
Our camera selector gives you the ability to find the right camera for your application by entering different criteria such as interface, resolution, or speed. Another useful feature is the camera comparer. You can choose up to 4 different models and compare specifications at a glance. Please click on the links in the pane to the right to access the camera selector or camera comparer.

Our tri-linear line scan cameras, the Basler L300 series, offer users an extremely cost-effective way of implementing color in their line scan applications. One major benefit of the technology used in L300 cameras is that an expensive matched lens is not required to achieve optimum image quality.

All of our line scan cameras feature a standard Camera Link® interface, which simplifies system integration and gives you increased flexibility when changing cameras or frame grabbers. The compact industrial grade housing, a combination of useful features, and our Windows setup tool guarantee easy integration in your application.

Basler’s years of experience in camera design and production are demonstrated by the high image quality of our line scan cameras. All of our cameras are 100% quality checked and calibrated to give you consistent performance and reliability.


We will be happy to answer your questions. Please contact us!

Find the Right Camera
Newsletter
Would you like to receive our Newsletter?
Partners' Section
Login:
Password:
© 2008 Basler AG | Imprint | Legal Policy